Shaft Outside Diameter |
N/A 12 mm |
Outside Diameter |
N/A 37 mm |
L1 |
N/A 160 mm |
L2 |
N/A 175 mm |
L3 |
N/A 230 mm |
Accuracy Grade |
N/A 3 |
Stroke |
N/A 100 mm |
Pitch Circle Diameter (PCD) |
N/A 12.2 mm |
Root Diameter (RD) |
N/A 10.652 mm |
Direction |
N/A Right Hand |
Lead Angle |
N/A 2.99 º |
Screw P.C.D. |
N/A 12.2 mm |
Steel Ball Diameter |
N/A 1.5 mm |
Circuits |
N/A 1x3 |
Static Load |
N/A 430 kgf |
Dynamic Load |
N/A 217 kgf |
Axial Play |
N/A 0 mm0.005 MAX mm |
Drag Torque |
N/A 0.04-0.35 kgf·cm0.1 MAX kgf·cm |
Spacer Ball |
N/A - |