Shaft Outside Diameter |
N/A 15 mm |
Outside Diameter |
N/A 57 mm |
L1 |
N/A 439 mm |
L2 |
N/A 454 mm |
L3 |
N/A 521 mm |
Accuracy Grade |
N/A 5 |
Stroke |
N/A 350 mm |
Pitch Circle Diameter (PCD) |
N/A 15.6 mm |
Root Diameter (RD) |
N/A 12.324 mm |
Direction |
N/A Right Hand |
Lead Angle |
N/A 11.53 º |
Screw P.C.D. |
N/A 15.6 mm |
Steel Ball Diameter |
N/A 3.175 mm |
Circuits |
N/A 2.8x2 |
Static Load |
N/A 1590 kgf3190 kgf |
Dynamic Load |
N/A 940 kgf1490 kgf |
Axial Play |
N/A 0 mm0.005 OR LESS mm |
Drag Torque |
N/A - kgf·cm0.2-1 kgf·cm |
Spacer Ball |
N/A - 1:1 |