Items |
R28-5B2-OFSW-270-445-0.018 OFSW Type – Standard Ground Ballscrews |
R28-5B2-OFSW-370-545-0.018 OFSW Type – Standard Ground Ballscrews |
R28-5B2-OFSW-470-645-0.018 OFSW Type – Standard Ground Ballscrews |
R28-5B2-OFSW-558-733-0.018 OFSW Type – Standard Ground Ballscrews |
R28-5B2-OFSW-758-933-0.018 OFSW Type – Standard Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 28 mm | |||||||||
Pitch Circle Diameter (PCD) | N/A 28.6 mm | |||||||||
Root Diameter (RD) | N/A 25.324 mm | |||||||||
Outside Diameter | N/A 85 mm | |||||||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 270 mm | N/A 370 mm | N/A 470 mm | N/A 558 mm | N/A 758 mm | |||||
L2 | N/A 312 mm | N/A 412 mm | N/A 512 mm | N/A 600 mm | N/A 800 mm | |||||
L3 | N/A 445 mm | N/A 545 mm | N/A 645 mm | N/A 733 mm | N/A 933 mm | |||||
Accuracy Grade | N/A 5 | |||||||||
Stroke | N/A 150 mm | N/A 250 mm | N/A 350 mm | N/A 450 mm | N/A 650 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 3.19 º | |||||||||
Screw P.C.D. | N/A 28.6 mm | |||||||||
Steel Ball Diameter | N/A 3.175 mm | |||||||||
Circuits | N/A 2.5x2 | |||||||||
Static Load | N/A 4932 kgf | |||||||||
Dynamic Load | N/A 1784 kgf | |||||||||
Axial Play | N/A 0 mm | |||||||||
Drag Torque | N/A 1.1-3.3 kgf·cm | |||||||||
Spacer Ball | N/A - | |||||||||
|