Items |
R15-10B1-FSW-189-271-0.018 FSW Type – Standard Ground Ballscrews |
R15-10B1-FSW-239-321-0.018 FSW Type – Standard Ground Ballscrews |
R15-10B1-FSW-289-371-0.018 FSW Type – Standard Ground Ballscrews |
R15-10B1-FSW-339-421-0.018 FSW Type – Standard Ground Ballscrews |
R15-10B1-FSW-389-471-0.018 FSW Type – Standard Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 15 mm | |||||||||
Pitch Circle Diameter (PCD) | N/A 15.6 mm | |||||||||
Root Diameter (RD) | N/A 12.324 mm | |||||||||
Outside Diameter | N/A 57 mm | |||||||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 189 mm | N/A 239 mm | N/A 289 mm | N/A 339 mm | N/A 389 mm | |||||
L2 | N/A 204 mm | N/A 254 mm | N/A 304 mm | N/A 354 mm | N/A 404 mm | |||||
L3 | N/A 271 mm | N/A 321 mm | N/A 371 mm | N/A 421 mm | N/A 471 mm | |||||
Accuracy Grade | N/A 5 | |||||||||
Stroke | N/A 100 mm | N/A 150 mm | N/A 200 mm | N/A 250 mm | N/A 300 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 11.53 º | |||||||||
Screw P.C.D. | N/A 15.6 mm | |||||||||
Steel Ball Diameter | N/A 3.175 mm | |||||||||
Circuits | N/A 2.5x1 | |||||||||
Static Load | N/A 645 kgf1290 kgf | |||||||||
Dynamic Load | N/A 460 kgf729 kgf | |||||||||
Axial Play | N/A 0 mm0.005 MAX mm | |||||||||
Drag Torque | N/A 0.15-0.79 kgf·cm0.24 MAX kgf·cm | |||||||||
Spacer Ball | N/A - 1:1 | |||||||||
|