Items |
R32-10B2-FDW-380-659-0.018 FDW Type – Standard Ground Ballscrews |
R32-10B2-FDW-480-759-0.018 FDW Type – Standard Ground Ballscrews |
R32-10B2-FDW-580-859-0.018 FDW Type – Standard Ground Ballscrews |
R32-10B2-FDW-680-959-0.018 FDW Type – Standard Ground Ballscrews |
R32-10B2-FDW-780-1059-0.018 FDW Type – Standard Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 32 mm | |||||||||
Pitch Circle Diameter (PCD) | N/A 33.4 mm | |||||||||
Root Diameter (RD) | N/A 26.91 mm | |||||||||
Outside Diameter | N/A 108 mm | |||||||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 380 mm | N/A 480 mm | N/A 580 mm | N/A 680 mm | N/A 780 mm | |||||
L2 | N/A 400 mm | N/A 500 mm | N/A 600 mm | N/A 700 mm | N/A 800 mm | |||||
L3 | N/A 659 mm | N/A 759 mm | N/A 859 mm | N/A 959 mm | N/A 1059 mm | |||||
Accuracy Grade | N/A 5 | |||||||||
Stroke | N/A 150 mm | N/A 250 mm | N/A 350 mm | N/A 450 mm | N/A 550 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 5.44 º | |||||||||
Screw P.C.D. | N/A 33.4 mm | |||||||||
Steel Ball Diameter | N/A 6.35 mm | |||||||||
Circuits | N/A 2.5x2 | |||||||||
Static Load | N/A 11199 kgf | |||||||||
Dynamic Load | N/A 4810 kgf | |||||||||
Axial Play | N/A 0 mm | |||||||||
Drag Torque | N/A 5.51-11.43 kgf·cm | |||||||||
Spacer Ball | N/A - | |||||||||
|