Items |
R12-5B1-FSW-110-180-0.008 FSW Type – Miniature Ground Ballscrews |
R12-5B1-FSW-160-230-0.008 FSW Type – Miniature Ground Ballscrews |
R12-5B1-FSW-210-280-0.008 FSW Type – Miniature Ground Ballscrews |
R12-5B1-FSW-260-330-0.008 FSW Type – Miniature Ground Ballscrews |
R12-5B1-FSW-310-380-0.008 FSW Type – Miniature Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 12 mm | |||||||||
Pitch Circle Diameter (PCD) | N/A 12.25 mm | |||||||||
Root Diameter (RD) | N/A 9.792 mm | |||||||||
Outside Diameter | N/A 50 mm | |||||||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 110 mm | N/A 160 mm | N/A 210 mm | N/A 260 mm | N/A 310 mm | |||||
L2 | N/A 125 mm | N/A 175 mm | N/A 225 mm | N/A 275 mm | N/A 325 mm | |||||
L3 | N/A 180 mm | N/A 230 mm | N/A 280 mm | N/A 330 mm | N/A 380 mm | |||||
Accuracy Grade | N/A 3 | |||||||||
Stroke | N/A 50 mm | N/A 100 mm | N/A 150 mm | N/A 200 mm | N/A 250 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 7.4 º | |||||||||
Screw P.C.D. | N/A 12.25 mm | |||||||||
Steel Ball Diameter | N/A 2.381 mm | |||||||||
Circuits | N/A 2.5x1 | |||||||||
Static Load | N/A 319 kgf637 kgf | |||||||||
Dynamic Load | N/A 241 kgf382 kgf | |||||||||
Axial Play | N/A 0 mm0.005 MAX mm | |||||||||
Drag Torque | N/A 0.1 MAX kgf·cm0.1-0.45 kgf·cm | |||||||||
Spacer Ball | N/A - 1:1 | |||||||||
|