Items |
R6-1.0T3-FSI-65-105-0.008 FSI Type – Miniature Ground Ballscrews |
R6-1.0T3-FSI-95-135-0.008 FSI Type – Miniature Ground Ballscrews |
R6-1.0T3-FSI-125-165-0.008 FSI Type – Miniature Ground Ballscrews |
R8-1.0T3-FSI-80-138-0.008 FSI Type – Miniature Ground Ballscrews |
R8-1.0T3-FSI-110-168-0.008 FSI Type – Miniature Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 6 mm | N/A 6 mm | N/A 6 mm | N/A 8 mm | N/A 8 mm | |||||
Pitch Circle Diameter (PCD) | N/A 6.1 mm | N/A 6.1 mm | N/A 6.1 mm | N/A 8.1 mm | N/A 8.1 mm | |||||
Root Diameter (RD) | N/A 5.261 mm | N/A 5.261 mm | N/A 5.261 mm | N/A 7.261 mm | N/A 7.261 mm | |||||
Outside Diameter | N/A 24 mm | N/A 24 mm | N/A 24 mm | N/A 27 mm | N/A 27 mm | |||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 65 mm | N/A 95 mm | N/A 125 mm | N/A 80 mm | N/A 110 mm | |||||
L2 | N/A 75 mm | N/A 105 mm | N/A 135 mm | N/A 92 mm | N/A 122 mm | |||||
L3 | N/A 105 mm | N/A 135 mm | N/A 165 mm | N/A 138 mm | N/A 168 mm | |||||
Accuracy Grade | N/A 3 | |||||||||
Stroke | N/A 40 mm | N/A 70 mm | N/A 100 mm | N/A 40 mm | N/A 70 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 2.99 º | N/A 2.99 º | N/A 2.99 º | N/A 2.25 º | N/A 2.25 º | |||||
Screw P.C.D. | N/A 6.1 mm | N/A 6.1 mm | N/A 6.1 mm | N/A 8.1 mm | N/A 8.1 mm | |||||
Steel Ball Diameter | N/A 0.8 mm | |||||||||
Circuits | N/A 1x3 | |||||||||
Static Load | N/A 111 kgf | N/A 111 kgf | N/A 111 kgf | N/A 157 kgf | N/A 157 kgf | |||||
Dynamic Load | N/A 66 kgf | N/A 66 kgf | N/A 66 kgf | N/A 79 kgf | N/A 79 kgf | |||||
Axial Play | N/A 0 mm0.005 MAX mm | |||||||||
Drag Torque | N/A 0.03 MAX kgf·cm0.13 MAX kgf·cm | N/A 0.03 MAX kgf·cm0.13 MAX kgf·cm | N/A 0.03 MAX kgf·cm0.13 MAX kgf·cm | N/A 0.05 MAX kgf·cm0.18 MAX kgf·cm | N/A 0.05 MAX kgf·cm0.18 MAX kgf·cm | |||||
Spacer Ball | N/A - | |||||||||
|