Items |
R10-4B1-FSB-110-180-0.008 FSB Type – Miniature Ground Ballscrews |
R10-4B1-FSB-160-230-0.008 FSB Type – Miniature Ground Ballscrews |
R10-4B1-FSB-210-280-0.008 FSB Type – Miniature Ground Ballscrews |
R10-4B1-FSB-260-330-0.008 FSB Type – Miniature Ground Ballscrews |
R10-4B1-FSB-310-380-0.008 FSB Type – Miniature Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 10 mm | |||||||||
Pitch Circle Diameter (PCD) | N/A 10.2 mm | |||||||||
Root Diameter (RD) | N/A 8.136 mm | |||||||||
Outside Diameter | N/A 46 mm | |||||||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 110 mm | N/A 160 mm | N/A 210 mm | N/A 260 mm | N/A 310 mm | |||||
L2 | N/A 125 mm | N/A 175 mm | N/A 225 mm | N/A 275 mm | N/A 325 mm | |||||
L3 | N/A 180 mm | N/A 230 mm | N/A 280 mm | N/A 330 mm | N/A 380 mm | |||||
Accuracy Grade | N/A 3 | |||||||||
Stroke | N/A 50 mm | N/A 100 mm | N/A 150 mm | N/A 200 mm | N/A 250 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 7.11 º | |||||||||
Screw P.C.D. | N/A 10.2 mm | |||||||||
Steel Ball Diameter | N/A 2 mm | |||||||||
Circuits | N/A 2.5x1 | |||||||||
Static Load | N/A 225 kgf449 kgf | |||||||||
Dynamic Load | N/A 176 kgf280 kgf | |||||||||
Axial Play | N/A 0 mm0.005 OR LESS mm | |||||||||
Drag Torque | N/A 0.05-0.4 kgf·cm0.1 MAX kgf·cm | |||||||||
Spacer Ball | N/A - 1:1 | |||||||||
|