Items |
2R15-10U2-DFSH-239-321-0.018 DFSH Type – High Lead Ground Ballscrews |
2R15-10U2-DFSH-289-371-0.018 DFSH Type – High Lead Ground Ballscrews |
2R15-10U2-DFSH-339-421-0.018 DFSH Type – High Lead Ground Ballscrews |
2R15-10U2-DFSH-389-471-0.018 DFSH Type – High Lead Ground Ballscrews |
2R15-10U2-DFSH-439-521-0.018 DFSH Type – High Lead Ground Ballscrews |
|||||
Shaft Outside Diameter | N/A 15 mm | |||||||||
Pitch Circle Diameter (PCD) | N/A 15.6 mm | |||||||||
Root Diameter (RD) | N/A 12.324 mm | |||||||||
Outside Diameter | N/A 57 mm | |||||||||
Screw Manufacture Method | N/A | |||||||||
Operating Environment | N/A | |||||||||
Other Features | N/A | |||||||||
Additional Attribute Values | N/A | |||||||||
L1 | N/A 239 mm | N/A 289 mm | N/A 339 mm | N/A 389 mm | N/A 439 mm | |||||
L2 | N/A 254 mm | N/A 304 mm | N/A 354 mm | N/A 404 mm | N/A 454 mm | |||||
L3 | N/A 321 mm | N/A 371 mm | N/A 421 mm | N/A 471 mm | N/A 521 mm | |||||
Accuracy Grade | N/A 5 | |||||||||
Stroke | N/A 150 mm | N/A 200 mm | N/A 250 mm | N/A 300 mm | N/A 350 mm | |||||
Direction | N/A Right Hand | |||||||||
Lead Angle | N/A 11.53 º | |||||||||
Screw P.C.D. | N/A 15.6 mm | |||||||||
Steel Ball Diameter | N/A 3.175 mm | |||||||||
Circuits | N/A 2.8x2 | |||||||||
Static Load | N/A 1590 kgf3190 kgf | |||||||||
Dynamic Load | N/A 940 kgf1490 kgf | |||||||||
Axial Play | N/A 0 mm0.005 OR LESS mm | |||||||||
Drag Torque | N/A - kgf·cm0.2-1 kgf·cm | |||||||||
Spacer Ball | N/A - 1:1 | |||||||||
|