Items |
XEG-32 Electric Gripper, XEG Series |
XEG-64 Electric Gripper, XEG Series |
||
Total Stroke | N/A 32 mm | N/A 64 mm | ||
Gripping Force [Min] | N/A 60 N | N/A 180 N | ||
Gripping Force [Max] | N/A 150 N | N/A 450 N | ||
Moving Speed | N/A 1 to 80 mm/s | N/A 1 to 100 mm/s | ||
Gripping Speed | N/A 1 to 20 mm/s | |||
Repeatability | N/A ±0.01 mm | |||
IP Rating | N/A IP 20 | |||
Connection Type | N/A XEG-32 Connector | N/A XEG-64 Connector | ||
Length | N/A 125 mm | N/A 189 mm | ||
Width | N/A 33 mm | N/A 48 mm | ||
Height | N/A 66.5 mm | N/A 93 mm | ||
Weight | N/A 0.7 kg | N/A 1.9 kg | ||
|