The DMS series is designed with an integrated, high resolution feedback system optimized to achieve high dynamic motion, high torque and high precision. The DMS series is a perfect fit for industries that require high precision.
- Inner rotating structure
- High dynamic, torque and precision
Rotation |
N/A Internal |
Diameter |
N/A 300 mm |
Height |
N/A 180 mm |
Encoder type |
N/A Incremental |
Hall sensor |
N/A None |
Coil |
N/A Low Back EMF |
Thermal sensor |
N/A PTC Sensor |
IP |
N/A IP40 |
Function code |
N/A Standard |
Runout (axial/radial) |
N/A 5um/15um |
Accuracy compensation |
N/A without compensation |
Cable length |
N/A M17 ( for optical encoder only) |
Connector |
N/A Intercontec M17 ( for optical encoder) |
Pin |
N/A Standard |
Brake |
N/A Power On |
Continuous Torque |
N/A 75 N·m |
Finish |
N/A Black |