The DMY series is designed with an intergrated, high resolution feedback system which is optimized to achieve high dynamic motion, high torque and high precision. The DMY series is a perfect fit for indusries that require high precision.
- Outer rotating structure
- Integrated high resolution incremental/absolute feedback system
- High dynamic, torque and precision
- Compatible with special environments
Rotation |
N/A External |
Diameter |
N/A 280 mm |
Height |
N/A 152 mm |
Encoder type |
N/A Incremental |
Hall sensor |
N/A Hall |
Coil |
N/A Standard |
Thermal sensor |
N/A PTC Sensor |
IP |
N/A IP65 |
Function code |
N/A Standard |
Runout (axial/radial) |
N/A 30um/30um |
Accuracy compensation |
N/A without compensation |
Cable length |
N/A M17 ( for optical encoder only) |
Connector |
N/A Intercontec M17 ( for optical encoder) |
Pin |
N/A Standard |
Brake |
N/A Power off |
Continuous Torque |
N/A 50 N·m |
Finish |
N/A Black |