Unit of Measure

Type

N/A Drive

Operating Temperature

N/A 0°C to ±40°C

Maximum Rated Power Output [W]

N/A 7500

Rated Current [Arms]

N/A 27.4

Peak Max. Current [Arms]

N/A 85

Three Phase Rated Voltage

N/A 380-480 Vrma, 50-60 Hz

Three Phase Input Power Rated Current [Arms]

N/A 17.6

Fan Cooling

N/A Yes

Control Interface

N/A EtherCat (CoE)

Standard or Digital Fieldbus Support

N/A Digital Fieldbus Support

Input AC Voltage Phase

N/A

Weight

N/A 5.3 kg

Depth

N/A 250 mm

Width

N/A 100 mm

Height

N/A 306 mm