Hiwin Worldwide
  • Assembled and Lubricated
  • Cup Type Flex Spline
  • Flange Type Circular Spline
  • Crossed Roller Bearing Included
Unit of Measure
Items
Harmonic-Gearing-System-WUTPO

Harmonic Gearing System-WUTPO

Harmonic-Gearing-System-WUTPO

Harmonic Gearing System-WUTPO

Harmonic-Gearing-System-WUTPO

Harmonic Gearing System-WUTPO

Harmonic-Gearing-System-WUTPO

Harmonic Gearing System-WUTPO

Harmonic-Gearing-System-WUTPO

Harmonic Gearing System-WUTPO
Series N/A Standard
Performance N/A Oldham Coupling
Reduction Ratio N/A 50 N/A 80 N/A 100 N/A 50 N/A 80
Input Torque N/A 2000 rpms
Input Shaft Diameter N/A 6 mm N/A 6 mm N/A 6 mm N/A 8 mm N/A 8 mm
Rated Torque at Input N/A 5.4 nm0.55 kgf·m N/A 7.8 nm0.8 kgf·m N/A 7.8 nm0.8 kgf·m N/A 16 nm1.6 kgf·m N/A 22 nm2.2 kgf·m
Peak Torque at start/stop N/A 18 nm1.8 kgf·m N/A 23 nm2.4 kgf·m N/A 28 nm2.9 kgf·m N/A 34 nm3.5 kgf·m N/A 43 nm4.4 kgf·m
Instantaneous permissible max. torque N/A 35 nm3.6 kgf·m N/A 47 nm4.8 kgf·m N/A 54 nm5.5 kgf·m N/A 70 nm7.1 kgf·m N/A 87 nm8.9 kgf·m
A N/A 73 mm N/A 73 mm N/A 73 mm N/A 79 mm N/A 79 mm
B N/A 41 mm N/A 41 mm N/A 41 mm N/A 45 mm N/A 45 mm
C N/A 34 mm N/A 34 mm N/A 34 mm N/A 37 mm N/A 37 mm
D N/A 27 mm N/A 27 mm N/A 27 mm N/A 29 mm N/A 29 mm
E N/A 7 mm N/A 7 mm N/A 7 mm N/A 8 mm N/A 8 mm
F N/A 2 mm
G N/A 3.5 mm N/A 3.5 mm N/A 3.5 mm N/A 4 mm N/A 4 mm
H N/A 9.4 mm N/A 9.4 mm N/A 9.4 mm N/A 9.5 mm N/A 9.5 mm
I N/A 17.6 mm N/A 17.6 mm N/A 17.6 mm N/A 19.5 mm N/A 19.5 mm
J N/A 56 mm h7 N/A 56 mm h7 N/A 56 mm h7 N/A 63 mm h7 N/A 63 mm h7
K N/A 11 mm H7 N/A 11 mm H7 N/A 11 mm H7 N/A 10 mm H7 N/A 10 mm H7
L N/A 38 mm h7 N/A 38 mm h7 N/A 38 mm h7 N/A 48 mm h7 N/A 48 mm h7
M N/A 14 mm N/A 14 mm N/A 14 mm N/A 18 mm N/A 18 mm
N N/A 6 mm H7 N/A 6 mm H7 N/A 6 mm H7 N/A 8 mm H7 N/A 8 mm H7
O N/A
O N/A
P N/A
Q N/A 6 mm
R N/A M4xDP8 N/A M4xDP8 N/A M4xDP8 N/A M5xDP10 N/A M5xDP10
S N/A 23 mm N/A 23 mm N/A 23 mm N/A 27 mm N/A 27 mm
T N/A 6
U N/A 4.5 mm
V N/A 65 mm N/A 65 mm N/A 65 mm N/A 71 mm N/A 71 mm
W N/A 6 mm
X N/A M4
Y N/A 30 º