Hiwin Worldwide
  • Not Assembled or Lubricated
  • Cup Type Flex Spline Ring
  • Type Circular Spline
  • No Crossed Roller Bearing
Unit of Measure
Items
Harmonic-Gearing-System-WUICO

Harmonic Gearing System-WUICO

Harmonic-Gearing-System-WUICO

Harmonic Gearing System-WUICO

Harmonic-Gearing-System-WUICO

Harmonic Gearing System-WUICO

Harmonic-Gearing-System-WUICO

Harmonic Gearing System-WUICO

Harmonic-Gearing-System-WUICO

Harmonic Gearing System-WUICO
Series N/A Standard
Performance N/A Oldham Coupling
Reduction Ratio N/A 50 N/A 80 N/A 100 N/A 50 N/A 80
Input Torque N/A 2000 rpms
Input Shaft Diameter N/A 6 mm N/A 6 mm N/A 6 mm N/A 8 mm N/A 8 mm
Rated Torque at Input N/A 5.4 nm0.55 kgf·m N/A 7.8 nm0.8 kgf·m N/A 7.8 nm0.8 kgf·m N/A 16 nm1.6 kgf·m N/A 22 nm2.2 kgf·m
Peak Torque at start/stop N/A 18 nm1.8 kgf·m N/A 23 nm2.4 kgf·m N/A 28 nm2.9 kgf·m N/A 34 nm3.5 kgf·m N/A 43 nm4.4 kgf·m
Instantaneous permissible max. torque N/A 35 nm3.6 kgf·m N/A 47 nm4.8 kgf·m N/A 54 nm5.5 kgf·m N/A 70 nm7.1 kgf·m N/A 87 nm8.9 kgf·m
A N/A 50 mm h6 N/A 50 mm h6 N/A 50 mm h6 N/A 60 mm h6 N/A 60 mm h6
B N/A 28.5 mm N/A 28.5 mm N/A 28.5 mm N/A 32.5 mm N/A 32.5 mm
C N/A 17.5 mm N/A 17.5 mm N/A 17.5 mm N/A 20 mm N/A 20 mm
D N/A 6 mm N/A 6 mm N/A 6 mm N/A 6.5 mm N/A 6.5 mm
E N/A 2 mm N/A 2 mm N/A 2 mm N/A 2.5 mm N/A 2.5 mm
F N/A 2.4 mm N/A 2.4 mm N/A 2.4 mm N/A 3 mm N/A 3 mm
G N/A 17.6 mm N/A 17.6 mm N/A 17.6 mm N/A 19.5 mm N/A 19.5 mm
H N/A 38 mm h6 N/A 38 mm h6 N/A 38 mm h6 N/A 48 mm h6 N/A 48 mm h6
I N/A 23 mm N/A 23 mm N/A 23 mm N/A 27.2 mm N/A 27.2 mm
J N/A 11 mm H6 N/A 11 mm H6 N/A 11 mm H6 N/A 10 mm H6 N/A 10 mm H6
K N/A 14 mm N/A 14 mm N/A 14 mm N/A 18 mm N/A 18 mm
L N/A 6 mm H7 N/A 6 mm H7 N/A 6 mm H7 N/A 8 mm H7 N/A 8 mm H7
M N/A
N N/A
O N/A M3
P N/A 18.5 mm N/A 18.5 mm N/A 18.5 mm N/A 21.5 mm N/A 21.5 mm
Q1 N/A 6 mm
Q2 N/A 4.5 mm N/A 4.5 mm N/A 4.5 mm N/A 5.5 mm N/A 5.5 mm
R N/A
R N/A 17 mm N/A 17 mm N/A 17 mm N/A 19 mm N/A 19 mm
S N/A 3 mm
T N/A 30 º
U N/A 30 º
V1 N/A 6 mm N/A 6 mm N/A 6 mm N/A 12 mm N/A 12 mm
V2 N/A 3.5 mm
W N/A 44 mm N/A 44 mm N/A 44 mm N/A 54 mm N/A 54 mm
X N/A M3
Y N/A 30 º N/A 30 º N/A 30 º N/A 15 º N/A 15 º