Hiwin Worldwide
  • Assembled and Lubricated
  • Hollow Type Flex Spline
  • Ring Type Circular Spline
  • Hollow Shaft
  • Crossed Roller Bearing Included
Unit of Measure
Items
Harmonic-Gearing-System-WTIPH

Harmonic Gearing System-WTIPH

Harmonic-Gearing-System-WTIPH

Harmonic Gearing System-WTIPH

Harmonic-Gearing-System-WTIPH

Harmonic Gearing System-WTIPH

Harmonic-Gearing-System-WTIPH

Harmonic Gearing System-WTIPH

Harmonic-Gearing-System-WTIPH

Harmonic Gearing System-WTIPH
Series N/A Standard
Performance N/A Hollow Shaft
Reduction Ratio N/A 50 N/A 80 N/A 100 N/A 50 N/A 80
Input Torque N/A 2000 rpms
Input Shaft Diameter N/A 14 mm N/A 14 mm N/A 14 mm N/A 19 mm N/A 19 mm
Rated Torque at Input N/A 5.4 nm0.55 kgf·m N/A 7.8 nm0.8 kgf·m N/A 7.8 nm0.8 kgf·m N/A 16 nm1.6 kgf·m N/A 22 nm2.2 kgf·m
Peak Torque at start/stop N/A 18 nm1.8 kgf·m N/A 23 nm2.4 kgf·m N/A 28 nm2.9 kgf·m N/A 34 nm3.5 kgf·m N/A 43 nm4.4 kgf·m
Instantaneous permissible max. torque N/A 35 nm3.6 kgf·m N/A 47 nm4.8 kgf·m N/A 54 nm5.5 kgf·m N/A 70 nm7.1 kgf·m N/A 87 nm8.9 kgf·m
A N/A 50 mm h6 N/A 50 mm h6 N/A 50 mm h6 N/A 60 mm h6 N/A 60 mm h6
B N/A 52.5 mm N/A 52.5 mm N/A 52.5 mm N/A 56.5 mm N/A 56.5 mm
C1 N/A 16 mm
C2 N/A 23.5 mm N/A 23.5 mm N/A 23.5 mm N/A 26.5 mm N/A 26.5 mm
C3 N/A 13 mm N/A 13 mm N/A 13 mm N/A 14 mm N/A 14 mm
D N/A 2.5 mm
E N/A 7 mm N/A 7 mm N/A 7 mm N/A 7.5 mm N/A 7.5 mm
F N/A 70 mm h7 N/A 70 mm h7 N/A 70 mm h7 N/A 80 mm h7 N/A 80 mm h7
G N/A 48 mm H7 N/A 48 mm H7 N/A 48 mm H7 N/A 60 mm H7 N/A 60 mm H7
H N/A 20 mm h7 N/A 20 mm h7 N/A 20 mm h7 N/A 25 mm h7 N/A 25 mm h7
I N/A 14 mm H7 N/A 14 mm H7 N/A 14 mm H7 N/A 19 mm H7 N/A 19 mm H7
J N/A 20 mm f7 N/A 20 mm f7 N/A 20 mm f7 N/A 25 mm f7 N/A 25 mm f7
K N/A 14 mm H7 N/A 14 mm H7 N/A 14 mm H7 N/A 19 mm H7 N/A 19 mm H7
L1 N/A 3
L2 N/A M3
M N/A
N1 N/A 8 mm N/A 8 mm N/A 8 mm N/A 12 mm N/A 12 mm
N2 N/A 3.5 mm
O N/A 64 mm N/A 64 mm N/A 64 mm N/A 74 mm N/A 74 mm
P1 N/A 2 mm N/A 2 mm N/A 2 mm N/A 4 mm N/A 4 mm
P2 N/A M3
P3 N/A 22.5 º N/A 22.5 º N/A 22.5 º N/A 15 º N/A 15 º
Q1 N/A 12 E.A. 8 N/A 12 E.A. 8 N/A 12 E.A. 8 N/A 20 E.A. 16 N/A 20 E.A. 16
Q2 N/A M3xDP5 N/A M3xDP5 N/A M3xDP5 N/A M3xDP6 N/A M3xDP6
Q3 N/A 3.5xDP6 N/A 3.5xDP6 N/A 3.5xDP6 N/A 3.5xDP6.5 N/A 3.5xDP6.5
R N/A 44 mm N/A 44 mm N/A 44 mm N/A 54 mm N/A 54 mm
S N/A 30 º N/A 30 º N/A 30 º N/A 18 º N/A 18 º
T N/A 30 º N/A 30 º N/A 30 º N/A 18 º N/A 18 º