1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Outside Diameter (mm)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
N/A 16 mm N/A 55 mm N/A 471 mm N/A 1010 kgf N/A 490 kgf
N/A 16 mm N/A 55 mm N/A 671 mm N/A 1010 kgf N/A 490 kgf
N/A 16 mm N/A 55 mm N/A 971 mm N/A 1010 kgf N/A 490 kgf
N/A 16 mm N/A 55 mm N/A 1371 mm N/A 1010 kgf N/A 490 kgf
N/A 20 mm N/A 58 mm N/A 620 mm N/A 1240 kgf N/A 540 kgf
N/A 20 mm N/A 58 mm N/A 820 mm N/A 1240 kgf N/A 540 kgf
N/A 20 mm N/A 58 mm N/A 1020 mm N/A 1240 kgf N/A 540 kgf
N/A 20 mm N/A 58 mm N/A 1220 mm N/A 1240 kgf N/A 540 kgf
N/A 20 mm N/A 58 mm N/A 1420 mm N/A 1240 kgf N/A 540 kgf
N/A 20 mm N/A 58 mm N/A 1820 mm N/A 1240 kgf N/A 540 kgf
N/A 25 mm N/A 70 mm N/A 1013 mm N/A 1930 kgf N/A 800 kgf
N/A 25 mm N/A 70 mm N/A 1313 mm N/A 1930 kgf N/A 800 kgf
N/A 25 mm N/A 70 mm N/A 1813 mm N/A 1930 kgf N/A 800 kgf
N/A 25 mm N/A 70 mm N/A 2313 mm N/A 1930 kgf N/A 800 kgf
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1