Ultra-High Lead Ground Ballscrews
>
DFSH Type – Ultra-High Lead Ground Ballscrews
> View Items
All Categories
All Categories
Ballscrews
Ballscrews
Ground Ballscrew Assemblies
Ground Ballscrew Assemblies
Ultra-High Lead Ground Ballscrews
Ultra-High Lead Ground Ballscrews
DFSH Type – Ultra-High Lead Ground Ballscrews
DFSH Type – Ultra-High Lead Ground Ballscrews
View Items
DFSH Type – Ultra-High Lead Ground Ballscrews
Email This Page
Printable Page
DFSH Type – Ultra-High Lead Ground Ballscrews
Ultra-High Lead Ground Ballscrews
Close Window
1 - 14 of 14
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Clear
Filter
Outside Diameter (mm)
No Preference
55
58
70
Item #
Shaft Outside Diameter
Outside Diameter
L3
Static Load
Dynamic Load
2R16-32V2-DFSH-382-471-0.018
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
55 mm
L3
N/A
471 mm
Static Load
N/A
1010 kgf
Dynamic Load
N/A
490 kgf
2R16-32V2-DFSH-582-671-0.018
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
55 mm
L3
N/A
671 mm
Static Load
N/A
1010 kgf
Dynamic Load
N/A
490 kgf
2R16-32V2-DFSH-882-971-0.018
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
55 mm
L3
N/A
971 mm
Static Load
N/A
1010 kgf
Dynamic Load
N/A
490 kgf
2R16-32V2-DFSH-1282-1371-0.018
Shaft Outside Diameter
N/A
16 mm
Outside Diameter
N/A
55 mm
L3
N/A
1371 mm
Static Load
N/A
1010 kgf
Dynamic Load
N/A
490 kgf
2R20-40V2-DFSH-506-620-0.018
Shaft Outside Diameter
N/A
20 mm
Outside Diameter
N/A
58 mm
L3
N/A
620 mm
Static Load
N/A
1240 kgf
Dynamic Load
N/A
540 kgf
2R20-40V2-DFSH-706-820-0.018
Shaft Outside Diameter
N/A
20 mm
Outside Diameter
N/A
58 mm
L3
N/A
820 mm
Static Load
N/A
1240 kgf
Dynamic Load
N/A
540 kgf
2R20-40V2-DFSH-906-1020-0.018
Shaft Outside Diameter
N/A
20 mm
Outside Diameter
N/A
58 mm
L3
N/A
1020 mm
Static Load
N/A
1240 kgf
Dynamic Load
N/A
540 kgf
2R20-40V2-DFSH-1106-1220-0.018
Shaft Outside Diameter
N/A
20 mm
Outside Diameter
N/A
58 mm
L3
N/A
1220 mm
Static Load
N/A
1240 kgf
Dynamic Load
N/A
540 kgf
2R20-40V2-DFSH-1306-1420-0.018
Shaft Outside Diameter
N/A
20 mm
Outside Diameter
N/A
58 mm
L3
N/A
1420 mm
Static Load
N/A
1240 kgf
Dynamic Load
N/A
540 kgf
2R20-40V2-DFSH-1706-1820-0.018
Shaft Outside Diameter
N/A
20 mm
Outside Diameter
N/A
58 mm
L3
N/A
1820 mm
Static Load
N/A
1240 kgf
Dynamic Load
N/A
540 kgf
2R25-50V2-DFSH-844-1013-0.018
Shaft Outside Diameter
N/A
25 mm
Outside Diameter
N/A
70 mm
L3
N/A
1013 mm
Static Load
N/A
1930 kgf
Dynamic Load
N/A
800 kgf
2R25-50V2-DFSH-1144-1313-0.018
Shaft Outside Diameter
N/A
25 mm
Outside Diameter
N/A
70 mm
L3
N/A
1313 mm
Static Load
N/A
1930 kgf
Dynamic Load
N/A
800 kgf
2R25-50V2-DFSH-1644-1813-0.018
Shaft Outside Diameter
N/A
25 mm
Outside Diameter
N/A
70 mm
L3
N/A
1813 mm
Static Load
N/A
1930 kgf
Dynamic Load
N/A
800 kgf
2R25-50V2-DFSH-2144-2313-0.018
Shaft Outside Diameter
N/A
25 mm
Outside Diameter
N/A
70 mm
L3
N/A
2313 mm
Static Load
N/A
1930 kgf
Dynamic Load
N/A
800 kgf
1 - 14 of 14
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1