Hiwin Worldwide
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item #

d1

H

L

B

Weight

LFA12 N/A 12 mm N/A 31 mm N/A 18 mm N/A 62 mm N/A 0.20 kg
LFA15 N/A 15 mm N/A 38 mm N/A 18 mm N/A 70 mm N/A 0.26 kg
LFA20 N/A 20 mm N/A 41 mm N/A 22 mm N/A 80 mm N/A 0.35 kg
LFA25 N/A 25 mm N/A 58 mm N/A 22 mm N/A 95 mm N/A 0.61 kg
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1