Support Units
>
Support Units - Standard Types
>
Support Units - EK Series
> View Items
All Categories
All Categories
Support Units
Support Units
Support Units - Standard Types
Support Units - Standard Types
Support Units - EK Series
Support Units - EK Series
View Items
Support Units - EK Series
Email This Page
Printable Page
Support Units - EK Series
Support Units - Standard Types
Close Window
1 - 7 of 7
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Item #
d1
L
L1
Bore Depth A
L2
Weight
EK05
d1
N/A
5 mm
L
N/A
16.5 mm
L1
N/A
Bore Depth A
N/A
3.5 mm
L2
N/A
18.5 mm
Weight
N/A
0.12 kg
EK06
d1
N/A
6 mm
L
N/A
20 mm
L1
N/A
Bore Depth A
N/A
3.5 mm
L2
N/A
22.0 mm
Weight
N/A
0.18 kg
EK08
d1
N/A
8 mm
L
N/A
23 mm
L1
N/A
Bore Depth A
N/A
4.0 mm
L2
N/A
26.0 mm
Weight
N/A
0.27 kg
EK12
d1
N/A
12 mm
L
N/A
24.0 mm
L1
N/A
6.0 mm
Bore Depth A
N/A
6 mm
L2
N/A
29.5 mm
Weight
N/A
0.45 kg
EK10
d1
N/A
10 mm
L
N/A
24.0 mm
L1
N/A
6.0 mm
Bore Depth A
N/A
6 mm
L2
N/A
29.5 mm
Weight
N/A
0.47 kg
EK15
d1
N/A
15 mm
L
N/A
25 mm
L1
N/A
6.0 mm
Bore Depth A
N/A
5 mm
L2
N/A
36.0 mm
Weight
N/A
0.60 kg
EK20
d1
N/A
20 mm
L
N/A
42 mm
L1
N/A
10.0 mm
Bore Depth A
N/A
10.0 mm
L2
N/A
50.0 mm
Weight
N/A
1.35 kg
1 - 7 of 7
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1