By Keyword
By Item #
|
All Categories
Support Units - BK Series
All Categories
>
Support Units
>
Support Units - Standard Types
>
Support Units - BK Series
> View Items
All Categories
All Categories
Support Units
Support Units
Support Units - Standard Types
Support Units - Standard Types
Support Units - BK Series
Support Units - BK Series
View Items
Support Units - BK Series
Email This Page
Printable Page
Support Units - BK Series
Support Units - Standard Types
Close Window
1 - 9 of 9
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
Request Information
Compare Items
Item #
d1
L
L1
Bore Depth A
L2
Weight
BK10
d1
N/A
10 mm
L
N/A
25 mm
L1
N/A
5 mm
Bore Depth A
N/A
5 mm
L2
N/A
29.5 mm
Weight
N/A
0.40 kg
BK12
d1
N/A
12 mm
L
N/A
25 mm
L1
N/A
5 mm
Bore Depth A
N/A
5 mm
L2
N/A
29.5 mm
Weight
N/A
0.45 kg
BK15
d1
N/A
15 mm
L
N/A
27 mm
L1
N/A
6 mm
Bore Depth A
N/A
6 mm
L2
N/A
32.0 mm
Weight
N/A
0.60 kg
BK20
d1
N/A
20 mm
L
N/A
35 mm
L1
N/A
8 mm
Bore Depth A
N/A
8 mm
L2
N/A
43.0 mm
Weight
N/A
1.30 kg
BK17
d1
N/A
17 mm
L
N/A
35 mm
L1
N/A
9 mm
Bore Depth A
N/A
7 mm
L2
N/A
44.0 mm
Weight
N/A
1.30 kg
BK25
d1
N/A
25 mm
L
N/A
42 mm
L1
N/A
12 mm
Bore Depth A
N/A
9 mm
L2
N/A
54.0 mm
Weight
N/A
2.40 kg
BK30
d1
N/A
30 mm
L
N/A
45 mm
L1
N/A
14 mm
Bore Depth A
N/A
9 mm
L2
N/A
61.0 mm
Weight
N/A
3.4 kg
BK35
d1
N/A
35 mm
L
N/A
50 mm
L1
N/A
14 mm
Bore Depth A
N/A
12 mm
L2
N/A
67.0 mm
Weight
N/A
4.40 kg
BK40
d1
N/A
40 mm
L
N/A
61 mm
L1
N/A
18 mm
Bore Depth A
N/A
15 mm
L2
N/A
76.0 mm
Weight
N/A
6.80 kg
1 - 9 of 9
|
Results Per Page
25
50
100
200
|
View
|
Unit of Measure
Imperial
Metric
Both
1
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
Submit