Hiwin Worldwide
Round, single nut, internal recirculation cap, V-thread.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Diameter

Lead

Ball Diameter

Circuits

Dynamic Load

Static Load

N/A 8 mm N/A 2.5 mm N/A 2.000 mm N/A 2 N/A 133 kgf N/A 178 kgf
N/A 10 mm N/A 2.5 mm N/A 2.000 mm N/A 2 N/A 178 kgf N/A 263 kgf
N/A 10 mm N/A 4 mm N/A 2.381 mm N/A 2 N/A 198 kgf N/A 282 kgf
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1