Hiwin Worldwide
Flange end, single nut, internal recirculation cap.
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Diameter

Lead

Ball Diameter

Circuits

Dynamic Load

Static Load

16-5T3-FSI N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 3 N/A N/A
20-5T3-FSI N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 3 N/A N/A
20-5T4-FSI N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 4 N/A N/A
25-5T3-FSI N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 3 N/A N/A
25-5T4-FSI N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 4 N/A N/A
25-10T3-FSI N/A 25 mm N/A 10 mm N/A 4.763 mm N/A 3 N/A N/A
32-5T3-FSI N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 3 N/A N/A
32-5T4-FSI N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 4 N/A N/A
32-5T6-FSI N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 6 N/A N/A
32-10T3-FSI N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 3 N/A N/A
32-10T4-FSI N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 4 N/A N/A
40-5T4-FSI N/A 40 mm N/A 5 mm N/A 3.175 mm N/A 4 N/A 2110 kgf N/A 7770 kgf
40-5T6-FSI N/A 40 mm N/A 5 mm N/A 3.175 mm N/A 6 N/A 2990 kgf N/A 11650 kgf
40-10T3-FSI N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 3 N/A 4030 kgf N/A 10680 kgf
40-10T4-FSI N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 4 N/A 5170 kgf N/A 14240 kgf
50-5T4-FSI N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 4 N/A 2330 kgf N/A 9990 kgf
50-5T6-FSI N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 6 N/A 3310 kgf N/A 14980 kgf
50-10T3-FSI N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 3 N/A 4590 kgf N/A 14000 kgf
50-10T4-FSI N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 4 N/A 5880 kgf N/A 18660 kgf
50-10T6-FSI N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 6 N/A 8330 kgf N/A 28000 kgf
63-10T6-FSI N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 6 N/A 9300 kgf N/A 35980 kgf
1 - 21 of 21 | Results Per Page | View | Unit of Measure
1