Hiwin Worldwide
High lead, flange mounted, single nut, end cap.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Diameter

Lead

Ball Diameter

Circuits

Dynamic Load

Static Load

16-16S2-DFSHR1 N/A 16 mm N/A 16 mm N/A 3.175 mm N/A 1.8x2 N/A 780 kgf N/A 1830 kgf
20-20S2-DFSHR1 N/A 20 mm N/A 20 mm N/A 3.175 mm N/A 1.8x2 N/A 870 kgf N/A 2290 kgf
25-25S2-DFSHR1 N/A 25 mm N/A 25 mm N/A 3.969 mm N/A 1.8x2 N/A 1300 kgf N/A 3600 kgf
32-32S2-DFSHR1 N/A 32 mm N/A 32 mm N/A 4.763 mm N/A 1.8x2 N/A 1840 kgf N/A 5450 kgf
40-40S2-DFSHR1 N/A 40 mm N/A 40 mm N/A 6.350 mm N/A 1.8x2 N/A 3030 kgf N/A 9220 kgf
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1