Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R28-5B2-OFSW-270-445-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 445 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R32-5B2-OFSW-280-529-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 529 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R28-5B2-OFSW-370-545-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 545 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R28-6B2-OFSW-370-545-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 545 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R32-5B2-OFSW-380-629-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 629 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-6B2-OFSW-380-629-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 629 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R32-8B1-OFSW-380-629-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 629 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-10B1-OFSW-380-629-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 629 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R40-5B2-OFSW-380-639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 639 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R40-8B2-OFSW-380-639-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 639 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R28-5B2-OFSW-470-645-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 645 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R32-5B2-OFSW-480-729-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 729 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-10B1-OFSW-480-729-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 729 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R28-5B2-OFSW-558-733-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 733 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R36-10B1-OFSW-480-739-0.018 | Shaft Outside Diameter N/A 36 mm | Outside Diameter N/A 120 mm | L3 N/A 739 mm | Static Load N/A 6334 kgf | Dynamic Load N/A 2812 kgf |
R40-10B1-OFSW-480-739-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 739 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R28-6B2-OFSW-570-745-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 745 mm | Static Load N/A 4932 kgf | Dynamic Load N/A 1784 kgf |
R32-5B2-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 829 mm | Static Load N/A 5666 kgf | Dynamic Load N/A 1886 kgf |
R32-10B1-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 108 mm | L3 N/A 829 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-8B1-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 100 mm | L3 N/A 829 mm | Static Load N/A 5599 kgf | Dynamic Load N/A 2650 kgf |
R32-6B2-OFSW-580-829-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 89 mm | L3 N/A 829 mm | Static Load N/A 7019 kgf | Dynamic Load N/A 2556 kgf |
R40-10B1-OFSW-580-839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 124 mm | L3 N/A 839 mm | Static Load N/A 7069 kgf | Dynamic Load N/A 2958 kgf |
R40-5B2-OFSW-580-839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 101 mm | L3 N/A 839 mm | Static Load N/A 7134 kgf | Dynamic Load N/A 2070 kgf |
R40-8B2-OFSW-580-839-0.018 | Shaft Outside Diameter N/A 40 mm | Outside Diameter N/A 108 mm | L3 N/A 839 mm | Static Load N/A 10603 kgf | Dynamic Load N/A 3634 kgf |
R50-10B1-OFSW-580-862-0.018 | Shaft Outside Diameter N/A 50 mm | Outside Diameter N/A 135 mm | L3 N/A 862 mm | Static Load N/A 8835 kgf | Dynamic Load N/A 3263 kgf |