1 - 25 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
N/A 28 mm N/A 85 mm N/A 1333 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 445 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 545 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 645 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 733 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 933 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 1133 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 1333 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 545 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 745 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 933 mm N/A 4932 kgf N/A 1784 kgf
N/A 28 mm N/A 85 mm N/A 1133 mm N/A 4932 kgf N/A 1784 kgf
N/A 32 mm N/A 108 mm N/A 1429 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 1729 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 2029 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 629 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 729 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 829 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 929 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 1029 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 108 mm N/A 1229 mm N/A 5599 kgf N/A 2650 kgf
N/A 32 mm N/A 85 mm N/A 1429 mm N/A 5666 kgf N/A 1886 kgf
N/A 32 mm N/A 85 mm N/A 1729 mm N/A 5666 kgf N/A 1886 kgf
N/A 32 mm N/A 85 mm N/A 529 mm N/A 5666 kgf N/A 1886 kgf
N/A 32 mm N/A 85 mm N/A 629 mm N/A 5666 kgf N/A 1886 kgf
1 - 25 of 92 | Results Per Page | View | Unit of Measure
1 2 3 4