Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
R15-10B1-FSW-189-271-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 271 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R16-5B1-FSW-189-271-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 271 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R15-10B1-FSW-239-321-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 321 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R20-4B2-FSW-225-335-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 335 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-5B2-FSW-225-335-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 335 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R16-5B1-FSW-289-371-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 371 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R15-10B1-FSW-289-371-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 371 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R25-4B2-FSW-220-383-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 383 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-5B2-FSW-220-383-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 383 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R20-5B2-FSW-275-385-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 385 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R20-4B2-FSW-275-385-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 385 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-10B1-FSW-289-399-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 399 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-310-420-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 420 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R15-10B1-FSW-339-421-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 421 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R25-4B2-FSW-270-433-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 69 mm | L3 N/A 433 mm | Static Load N/A 2752 kgf | Dynamic Load N/A 988 kgf |
R25-5B2-FSW-270-433-0.018 | Shaft Outside Diameter N/A 25 mm | Outside Diameter N/A 73 mm | L3 N/A 433 mm | Static Load N/A 2209 kgf | Dynamic Load N/A 1073 kgf |
R28-5B2-FSW-270-445-0.018 | Shaft Outside Diameter N/A 28 mm | Outside Diameter N/A 85 mm | L3 N/A 445 mm | Static Load N/A 2466 kgf | Dynamic Load N/A 1124 kgf |
R32-5B2-FSW-265-457-0.018 | Shaft Outside Diameter N/A 32 mm | Outside Diameter N/A 85 mm | L3 N/A 457 mm | Static Load N/A 2833 kgf | Dynamic Load N/A 118 kgf |
R15-10B1-FSW-389-471-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 471 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |
R16-5B1-FSW-389-471-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 63 mm | L3 N/A 471 mm | Static Load N/A 700 kgf1399 kgf | Dynamic Load N/A 481 kgf763 kgf |
R20-4B2-FSW-375-485-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 63 mm | L3 N/A 485 mm | Static Load N/A 1085 kgf | Dynamic Load N/A 561 kgf |
R20-5B2-FSW-375-485-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 67 mm | L3 N/A 485 mm | Static Load N/A 1732 kgf | Dynamic Load N/A 952 kgf |
R20-10B1-FSW-389-499-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 499 mm | Static Load N/A 1094 kgf2187 kgf | Dynamic Load N/A 718 kgf1139 kgf |
R20-20A1-FSW-410-520-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 520 mm | Static Load N/A 641 kgf1280 kgf | Dynamic Load N/A 453 kgf719 kgf |
R15-10B1-FSW-439-521-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 521 mm | Static Load N/A 645 kgf1290 kgf | Dynamic Load N/A 460 kgf729 kgf |