1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

Sort by
N/A 32 mm N/A 108 mm N/A 659 mm N/A 11199 kgf N/A 4810 kgf
N/A 32 mm N/A 108 mm N/A 759 mm N/A 11199 kgf N/A 4810 kgf
N/A 32 mm N/A 108 mm N/A 859 mm N/A 11199 kgf N/A 4810 kgf
N/A 32 mm N/A 108 mm N/A 959 mm N/A 11199 kgf N/A 4810 kgf
N/A 32 mm N/A 108 mm N/A 1059 mm N/A 11199 kgf N/A 4810 kgf
N/A 32 mm N/A 108 mm N/A 1259 mm N/A 11199 kgf N/A 4810 kgf
N/A 32 mm N/A 108 mm N/A 1459 mm N/A 11199 kgf N/A 4810 kgf
N/A 32 mm N/A 108 mm N/A 1759 mm N/A 11199 kgf N/A 4810 kgf
N/A 32 mm N/A 108 mm N/A 2059 mm N/A 11199 kgf N/A 4810 kgf
N/A 36 mm N/A 120 mm N/A 769 mm N/A 12668 kgf N/A 5105 kgf
N/A 36 mm N/A 120 mm N/A 969 mm N/A 12668 kgf N/A 5105 kgf
N/A 36 mm N/A 120 mm N/A 1269 mm N/A 12668 kgf N/A 5105 kgf
N/A 36 mm N/A 120 mm N/A 1669 mm N/A 12668 kgf N/A 5105 kgf
N/A 36 mm N/A 120 mm N/A 2069 mm N/A 12668 kgf N/A 5105 kgf
N/A 40 mm N/A 124 mm N/A 769 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 869 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 969 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 1069 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 1269 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 1469 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 1669 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 1869 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 2069 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 124 mm N/A 2669 mm N/A 14138 kgf N/A 5369 kgf
N/A 40 mm N/A 128 mm N/A 969 mm N/A 15614 kgf N/A 6216 kgf
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2