26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 40 mm N/A 128 mm N/A 1269 mm N/A 15614 kgf N/A 6216 kgf
N/A 40 mm N/A 128 mm N/A 1669 mm N/A 15614 kgf N/A 6216 kgf
N/A 40 mm N/A 128 mm N/A 2069 mm N/A 15614 kgf N/A 6216 kgf
N/A 40 mm N/A 128 mm N/A 2769 mm N/A 15614 kgf N/A 6216 kgf
26 - 29 of 29 | Results Per Page | View | Unit of Measure
1 2