Hiwin Worldwide
Square, single nut, tube above the nut diameter.
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item #

Nominal Diameter

Lead

Ball Diameter

Circuits

Dynamic Load

Static Load

N/A 14 mm N/A 4 mm N/A 2.381 mm N/A 2.5x1 N/A 376 kgf N/A 682 kgf
N/A 14 mm N/A 4 mm N/A 2.381 mm N/A 3.5x1 N/A 498 kgf N/A 943 kgf
N/A 14 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 636 kgf N/A 1095 kgf
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 679 kgf N/A 1226 kgf
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 745 kgf N/A 1526 kgf
N/A 20 mm N/A 10 mm N/A 4.763 mm N/A 2.5x1 N/A 1280 kgf N/A 2314 kgf
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 845 kgf N/A 1987 kgf
N/A 25 mm N/A 10 mm N/A 6.350 mm N/A 2.5x2 N/A 3816 kgf N/A 7968 kgf
N/A 28 mm N/A 6 mm N/A 3.969 mm N/A 2.5x1 N/A 1203 kgf N/A 2796 kgf
N/A 28 mm N/A 6 mm N/A 3.969 mm N/A 2.5x2 N/A 2184 kgf N/A 5592 kgf
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 2.5x1 N/A 2413 kgf N/A 5172 kgf
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 2.5x2 N/A 4379 kgf N/A 10345 kgf
N/A 36 mm N/A 10 mm N/A 6.350 mm N/A 2.5x2 N/A 4592 kgf N/A 11403 kgf
N/A 45 mm N/A 12 mm N/A 7.144 mm N/A 2.5x2 N/A 5963 kgf N/A 16110 kgf
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1