Flange end, single nut, tube within the nut diameter.
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Nominal Diameter (mm)

Flange Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Circuits

Dynamic Load (kgf)

Static Load (kgf)

Item #

Nominal Diameter

Lead

Ball Diameter

Circuits

Dynamic Load

Static Load

Sort by
N/A 8 mm N/A 2.5 mm N/A 2 mm N/A 2.5x1 N/A 218 kgf N/A 317 kgf
N/A 10 mm N/A 2.5 mm N/A 2 mm N/A 2.5x1 N/A 252 kgf N/A 405 kgf
N/A 10 mm N/A 4 mm N/A 2.381 mm N/A 2.5x1 N/A 304 kgf N/A 466 kgf
N/A 12 mm N/A 4 mm N/A 2.381 mm N/A 2.5x1 N/A 344 kgf N/A 574 kgf
N/A 16 mm N/A 4 mm N/A 2.381 mm N/A 2.5x1 N/A 390 kgf N/A 744 kgf
N/A 16 mm N/A 10 mm N/A 3.175 mm N/A 2.5x1 N/A 667 kgf N/A 1194 kgf
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 678 kgf N/A 1226 kgf
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 1.5x1 N/A 746 kgf N/A 1526 kgf
N/A 28 mm N/A 5 mm N/A 3.175 mm N/A 2.5x1 N/A 893 kgf N/A 2252 kgf
N/A 28 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 893 kgf N/A 2252 kgf
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 3.5x1 N/A 1001 kgf N/A 2149 kgf
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 3.5x1 N/A 1200 kgf N/A 3205 kgf
N/A 20 mm N/A 10 mm N/A 4.763 mm N/A 2.5x1 N/A 1280 kgf N/A 2314 kgf
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1353 kgf N/A 3052 kgf
N/A 28 mm N/A 6 mm N/A 3.969 mm N/A 1.5x2 N/A 1395 kgf N/A 3337 kgf
N/A 25 mm N/A 10 mm N/A 4.763 mm N/A 2.5x1 N/A 1459 kgf N/A 2983 kgf
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1534 kgf N/A 3975 kgf
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1702 kgf N/A 5098 kgf
N/A 40 mm N/A 5 mm N/A 3.175 mm N/A 2.5x2 N/A 1859 kgf N/A 6354 kgf
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 2.5x2 N/A 2328 kgf N/A 6317 kgf
N/A 32 mm N/A 10 mm N/A 6.350 mm N/A 2.5x1 N/A 2416 kgf N/A 5172 kgf
N/A 40 mm N/A 6 mm N/A 3.969 mm N/A 2.5x2 N/A 2542 kgf N/A 7967 kgf
N/A 25 mm N/A 10 mm N/A 4.763 mm N/A 2.5x2 N/A 2652 kgf N/A 5966 kgf
N/A 40 mm N/A 16 mm N/A 6.350 mm N/A 2.5x1 N/A 2660 kgf N/A 6363 kgf
N/A 40 mm N/A 16 mm N/A 6.350 mm N/A 1.5x2 N/A 3059 kgf N/A 7486 kgf
1 - 25 of 42 | Results Per Page | View | Unit of Measure
1 2