Exit
Round, single nut, internal recirculation cap.
26 - 50 of 61 | Results Per Page | View | Unit of Measure
1 2 3 

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

40-8T4-RSI-G N/A 40 mm N/A 8 mm N/A 4.763 mm N/A 41 mm N/A 36.132 mm N/A 4
40-8T6-RSI-G N/A 40 mm N/A 8 mm N/A 4.763 mm N/A 41 mm N/A 36.132 mm N/A 6
40-10T3-RSI-G N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 3
40-10T4-RSI-G N/A 40 mm N/A 10 mm N/A 6.350 mm N/A 41.4 mm N/A 34.91 mm N/A 4
50-5T4-RSI-G N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 50.6 mm N/A 47.324 mm N/A 4
50-5T6-RSI-G N/A 50 mm N/A 5 mm N/A 3.175 mm N/A 50.6 mm N/A 47.324 mm N/A 6
50-6T4-RSI-G N/A 50 mm N/A 6 mm N/A 3.969 mm N/A 50.80 mm N/A 46.744 mm N/A 4
50-6T6-RSI-G N/A 50 mm N/A 6 mm N/A 3.969 mm N/A 50.80 mm N/A 46.744 mm N/A 6
50-8T4-RSI-G N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 4
50-8T6-RSI-G N/A 50 mm N/A 8 mm N/A 4.763 mm N/A 51.0 mm N/A 46.132 mm N/A 6
50-10T3-RSI-G N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 3
50-10T4-RSI-G N/A 50 mm N/A 10 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 4
50-10T6-RSI-G N/A 50 mm N/A 12 mm N/A 6.350 mm N/A 51.4 mm N/A 44.91 mm N/A 6
50-12T3-RSI-G N/A 50 mm N/A 12 mm N/A 7.938 mm N/A 51.8 mm N/A 43.688 mm N/A 3
50-12T4-RSI-G N/A 50 mm N/A 12 mm N/A 7.938 mm N/A 51.8 mm N/A 43.688 mm N/A 4
63-6T4-RSI-G N/A 63 mm N/A 6 mm N/A 3.969 mm N/A 63.8 mm N/A 59.744 mm N/A 4
63-6T6-RSI-G N/A 63 mm N/A 6 mm N/A 3.969 mm N/A 63.8 mm N/A 59.744 mm N/A 6
63-8T4-RSI-G N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 4
63-8T6-RSI-G N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 6
63-10T4-RSI-G N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 4
63-10T6-RSI-G N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 6
63-12T4-RSI-G N/A 63 mm N/A 12 mm N/A 7.938 mm N/A 64.8 mm N/A 56.688 mm N/A 4
63-12T6-RSI-G N/A 63 mm N/A 12 mm N/A 7.938 mm N/A 64.8 mm N/A 56.688 mm N/A 6
80-10T4-RSI-G N/A 80 mm N/A 10 mm N/A 6.350 mm N/A 81.4 mm N/A 74.910 mm N/A 4
80-10T6-RSI-G N/A 80 mm N/A 10 mm N/A 6.350 mm N/A 81.4 mm N/A 74.910 mm N/A 6
26 - 50 of 61 | Results Per Page | View | Unit of Measure
1 2 3