PFDW Type Nuts
Precision Ground Ballscrew Series
Large lead, flange end, compression preload, double nut, tube within nut diameter, double start.
Item # |
Nominal Diameter |
Lead |
Ball Diameter |
Circuits |
Dynamic Load |
Static Load |
---|---|---|---|---|---|---|
36-20B2-PFDW-G | Nominal Diameter N/A 36 mm | Lead N/A 20 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 5447 kgf | Static Load N/A 13597 kgf |
40-25B2-PFDW-G | Nominal Diameter N/A 40 mm | Lead N/A 25 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 6743 kgf | Static Load N/A 17002 kgf |
40-30B2-PFDW-G | Nominal Diameter N/A 40 mm | Lead N/A 30 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 6743 kgf | Static Load N/A 17002 kgf |
45-25B2-PFDW-G | Nominal Diameter N/A 45 mm | Lead N/A 25 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 6991 kgf | Static Load N/A 19186 kgf |
45-30B2-PFDW-G | Nominal Diameter N/A 45 mm | Lead N/A 30 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 6991 kgf | Static Load N/A 19186 kgf |
50-25B2-PFDW-G | Nominal Diameter N/A 50 mm | Lead N/A 25 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 7033 kgf | Static Load N/A 21370 kgf |
50-30B2-PFDW-G | Nominal Diameter N/A 50 mm | Lead N/A 30 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 7033 kgf | Static Load N/A 21370 kgf |
55-25B2-PFDW-G | Nominal Diameter N/A 55 mm | Lead N/A 25 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 7518 kgf | Static Load N/A 23553 kgf |
55-30B2-PFDW-G | Nominal Diameter N/A 55 mm | Lead N/A 30 mm | Ball Diameter N/A 7.144 mm | Circuits N/A 2.5x2 | Dynamic Load N/A 7518 kgf | Static Load N/A 23553 kgf |
40-32B3-PFDW-G | Nominal Diameter N/A 40 mm | Lead N/A 32 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 7771 kgf | Static Load N/A 21823 kgf |
45-32B3-PFDW-G | Nominal Diameter N/A 45 mm | Lead N/A 32 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 7857 kgf | Static Load N/A 24730 kgf |
50-32B3-PFDW-G | Nominal Diameter N/A 50 mm | Lead N/A 32 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 8148 kgf | Static Load N/A 27525 kgf |
55-32B3-PFDW-G | Nominal Diameter N/A 55 mm | Lead N/A 32 mm | Ball Diameter N/A 6.350 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 8332 kgf | Static Load N/A 30207 kgf |