Flange end, double nut, tube above the nut diameter.
1 - 25 of 95 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Nominal Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Pitch Circle Diameter (PCD) (mm)

Root Diameter (RD) (mm)

Circuits

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

Sort by
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 2.5x1
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 2.5x2
N/A 16 mm N/A 5 mm N/A 3.175 mm N/A 16.6 mm N/A 13.324 mm N/A 3.5x1
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 20.6 mm N/A 17.324 mm N/A 2.5x1
N/A 20 mm N/A 5 mm N/A 3.175 mm N/A 20.6 mm N/A 17.324 mm N/A 2.5x2
N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 2.5x1
N/A 20 mm N/A 6 mm N/A 3.969 mm N/A 20.8 mm N/A 16.744 mm N/A 3.5x1
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 25.6 mm N/A 22.324 mm N/A 2.5x1
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 25.6 mm N/A 22.324 mm N/A 2.5x2
N/A 25 mm N/A 5 mm N/A 3.175 mm N/A 25.6 mm N/A 22.324 mm N/A 3.5x1
N/A 25 mm N/A 6 mm N/A 3.969 mm N/A 25.8 mm N/A 21.744 mm N/A 2.5x2
N/A 25 mm N/A 6 mm N/A 3.969 mm N/A 25.8 mm N/A 21.744 mm N/A 3.5x1
N/A 25 mm N/A 10 mm N/A 4.763 mm N/A 26 mm N/A 21.132 mm N/A 2.5x1
N/A 28 mm N/A 5 mm N/A 3.175 mm N/A 28.6 mm N/A 25.324 mm N/A 2.5x1
N/A 28 mm N/A 5 mm N/A 3.175 mm N/A 28.6 mm N/A 25.324 mm N/A 2.5x2
N/A 28 mm N/A 6 mm N/A 3.175 mm N/A 28.6 mm N/A 25.324 mm N/A 1.5x2
N/A 28 mm N/A 8 mm N/A 4.763 mm N/A 29.0 mm N/A 24.132 mm N/A 1.5x2
N/A 28 mm N/A 10 mm N/A 4.763 mm N/A 29.0 mm N/A 24.132 mm N/A 2.5x2
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 2.5x1
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 2.5x2
N/A 32 mm N/A 5 mm N/A 3.175 mm N/A 32.6 mm N/A 29.324 mm N/A 3.5x1
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 2.5x1
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 2.5x2
N/A 32 mm N/A 6 mm N/A 3.969 mm N/A 32.8 mm N/A 28.744 mm N/A 3.5x1
N/A 32 mm N/A 8 mm N/A 4.763 mm N/A 33 mm N/A 28.132 mm N/A 2.5x1
1 - 25 of 95 | Results Per Page | View | Unit of Measure
1 2 3 4