Flange end, double nut, internal recirculation cap.
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Nominal Diameter (mm)

Lead (mm)

Ball Diameter (mm)

Pitch Circle Diameter (PCD) (mm)

Root Diameter (RD) (mm)

Circuits

Item #

Nominal Diameter

Lead

Ball Diameter

Pitch Circle Diameter (PCD)

Root Diameter (RD)

Circuits

N/A 50 mm N/A 12 mm N/A 7.938 mm N/A 51.8 mm N/A 43.688 mm N/A 4
N/A 63 mm N/A 6 mm N/A 3.969 mm N/A 63.8 mm N/A 59.744 mm N/A 4
N/A 63 mm N/A 6 mm N/A 3.969 mm N/A 63.8 mm N/A 59.744 mm N/A 6
N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 4
N/A 63 mm N/A 8 mm N/A 4.763 mm N/A 64.00 mm N/A 59.132 mm N/A 6
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 4
N/A 63 mm N/A 10 mm N/A 6.350 mm N/A 64.4 mm N/A 57.910 mm N/A 6
N/A 63 mm N/A 12 mm N/A 7.938 mm N/A 64.8 mm N/A 56.688 mm N/A 4
N/A 63 mm N/A 12 mm N/A 7.938 mm N/A 64.8 mm N/A 56.688 mm N/A 6
N/A 80 mm N/A 10 mm N/A 6.350 mm N/A 81.4 mm N/A 74.910 mm N/A 4
N/A 80 mm N/A 10 mm N/A 6.350 mm N/A 81.4 mm N/A 74.910 mm N/A 6
N/A 80 mm N/A 12 mm N/A 7.938 mm N/A 81.8 mm N/A 73.688 mm N/A 4
N/A 80 mm N/A 12 mm N/A 7.938 mm N/A 81.8 mm N/A 73.688 mm N/A 6
N/A 80 mm N/A 16 mm N/A 9.525 mm N/A 82.2 mm N/A 72.466 mm N/A 3
N/A 80 mm N/A 16 mm N/A 9.525 mm N/A 82.2 mm N/A 72.466 mm N/A 4
N/A 80 mm N/A 20 mm N/A 9.525 mm N/A 82.2 mm N/A 72.466 mm N/A 3
N/A 80 mm N/A 20 mm N/A 9.525 mm N/A 82.2 mm N/A 72.466 mm N/A 4
N/A 100 mm N/A 12 mm N/A 7.938 mm N/A 101.80 mm N/A 93.688 mm N/A 4
N/A 100 mm N/A 12 mm N/A 7.938 mm N/A 101.80 mm N/A 93.688 mm N/A 6
N/A 100 mm N/A 16 mm N/A 9.525 mm N/A 102.20 mm N/A 92.466 mm N/A 4
N/A 100 mm N/A 16 mm N/A 9.525 mm N/A 102.20 mm N/A 92.466 mm N/A 6
N/A 100 mm N/A 20 mm N/A 9.525 mm N/A 102.20 mm N/A 92.466 mm N/A 4
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 3