Positioning Measurement, Tiny Type
Positioning Measurement System, Pole Pitch 1mm
- Tiny shape
- Digital or analog output
- Simple design and easy
- Same installation holes, easy to switch and replace
Clear
Filter
Signal Format
- Analogue
- Digital
Output Signal
- 5 V TTL/RS422
- SIN/COS 1 Vp-p
Repeatability
- ±2 µm
- ±3 µm
Maximum Travel Speed (m/s)
- 5
- 10
Connector
Cable Length (m)
Item # |
Signal Format |
Output Signal |
Repeatability |
Maximum Travel Speed |
Connector |
Cable Length |
---|---|---|---|---|---|---|
PM-B-01-6A-T-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 1 m |
PM-B-01-6D-T-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 1 m |
PM-B-01-6D-T-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 1 m |
PM-B-02-0A-T-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A Flying Lead | Cable Length N/A 2 m |
PM-B-02-0A-T-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A Flying Lead | Cable Length N/A 2 m |
PM-B-02-0D-T-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A Flying Lead | Cable Length N/A 2 m |
PM-B-02-0D-T-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A Flying Lead | Cable Length N/A 2 m |
PM-B-02-1A-T-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 20 Pin | Cable Length N/A 2 m |
PM-B-02-1A-T-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 20 Pin | Cable Length N/A 2 m |
PM-B-02-1D-T-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 20 Pin | Cable Length N/A 2 m |
PM-B-02-1D-T-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 20 Pin | Cable Length N/A 2 m |
PM-B-02-2A-T-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 2 m |
PM-B-02-2A-T-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 2 m |
PM-B-02-2D-T-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 2 m |
PM-B-02-2D-T-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 2 m |
PM-B-02-3A-T-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-Sub 15 Pin | Cable Length N/A 2 m |
PM-B-02-3A-T-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-Sub 15 Pin | Cable Length N/A 2 m |
PM-B-02-3D-T-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A D-Sub 15 Pin | Cable Length N/A 2 m |
PM-B-02-3D-T-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A D-Sub 15 Pin | Cable Length N/A 2 m |
PM-B-02-4A-T-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A 17 Pin Circular Plug (M17) | Cable Length N/A 2 m |
PM-B-02-4A-T-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A 17 Pin Circular Plug (M17) | Cable Length N/A 2 m |
PM-B-02-4D-T-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A 17 Pin Circular Plug (M17) | Cable Length N/A 2 m |
PM-B-02-4D-T-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A 17 Pin Circular Plug (M17) | Cable Length N/A 2 m |
PM-B-02-5A-T-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin (screw type) | Cable Length N/A 2 m |
PM-B-02-5A-T-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin (screw type) | Cable Length N/A 2 m |