Positioning Measurement, Standard Type
Positioning Measurement System, Pole Pitch 1mm
- Digital or analog signal output available
- Simple design and easy-mounting
- Same installation holes as other optical encoders, easy to switch and replace
- Waterproof and dustproof
- Optional metal protection tube
Clear
Filter
Signal Format
- Analogue
- Digital
Output Signal
- 5 V TTL/RS422
- SIN/COS 1 Vp-p
Repeatability
- ±2 µm
- ±3 µm
Maximum Travel Speed (m/s)
- 5
- 10
Connector
Cable Length (m)
Item # |
Signal Format |
Output Signal |
Repeatability |
Maximum Travel Speed |
Connector |
Cable Length |
---|---|---|---|---|---|---|
PM-B-02-5D-S-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 14 Pin (screw type) | Cable Length N/A 2 m |
PM-B-02-5D-S-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 14 Pin (screw type) | Cable Length N/A 2 m |
PM-B-02-6A-S-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 2 m |
PM-B-02-6A-S-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 2 m |
PM-B-02-6D-S-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 2 m |
PM-B-02-6D-S-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A D-sub VGA 15 Pin | Cable Length N/A 2 m |
PM-B-03-0A-S-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A Flying Lead | Cable Length N/A 3 m |
PM-B-03-0A-S-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A Flying Lead | Cable Length N/A 3 m |
PM-B-03-0D-S-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A Flying Lead | Cable Length N/A 3 m |
PM-B-03-0D-S-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A Flying Lead | Cable Length N/A 3 m |
PM-B-03-1A-S-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 20 Pin | Cable Length N/A 3 m |
PM-B-03-1A-S-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 20 Pin | Cable Length N/A 3 m |
PM-B-03-1D-S-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 20 Pin | Cable Length N/A 3 m |
PM-B-03-1D-S-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 20 Pin | Cable Length N/A 3 m |
PM-B-03-2A-S-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 3 m |
PM-B-03-2A-S-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 3 m |
PM-B-03-2D-S-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 3 m |
PM-B-03-2D-S-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A SCSI 14 Pin | Cable Length N/A 3 m |
PM-B-03-3A-S-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-Sub 15 Pin | Cable Length N/A 3 m |
PM-B-03-3A-S-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A D-Sub 15 Pin | Cable Length N/A 3 m |
PM-B-03-3D-S-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A D-Sub 15 Pin | Cable Length N/A 3 m |
PM-B-03-3D-S-11 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A D-Sub 15 Pin | Cable Length N/A 3 m |
PM-B-03-4A-S-10 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A 17 Pin Circular Plug (M17) | Cable Length N/A 3 m |
PM-B-03-4A-S-11 | Signal Format N/A Analogue | Output Signal N/A SIN/COS 1 Vp-p | Repeatability N/A ±3 µm | Maximum Travel Speed N/A 10 m/s | Connector N/A 17 Pin Circular Plug (M17) | Cable Length N/A 3 m |
PM-B-03-4D-S-10 | Signal Format N/A Digital | Output Signal N/A 5 V TTL/RS422 | Repeatability N/A ±2 µm | Maximum Travel Speed N/A 5 m/s | Connector N/A 17 Pin Circular Plug (M17) | Cable Length N/A 3 m |