26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Outside Diameter (mm)

Outside Diameter (mm)

L3 (mm)

Static Load (kgf)

Dynamic Load (kgf)

Item #

Shaft Outside Diameter

Outside Diameter

L3

Static Load

Dynamic Load

N/A 14 mm N/A 57 mm N/A 621 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 671 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 721 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 771 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
N/A 14 mm N/A 57 mm N/A 871 mm N/A 608 kgf1215 kgf N/A 448 kgf710 kgf
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2