Iron-Core Linear Motor
    The LMSA Series is HIWIN’s three-phase iron-core synchronous linear motor.
    The LMSA Series is comprised of a primary side (forcer) and secondary side (stator) permanent magnets. The stator can be infinitely extended, so the stroke will be unrestricted.

  • High dynamic response
  • Low installation height
  • UL and CE certification
  • Continuous force range from 103N to 1579N
  • Peak force range from 289N to 4458N
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Winding

  • Low Back EMF
  • Standard

Continuous Force [N]

Continuous Current [Arms]

Mass of Forcer [kg]

L - Length of Forcer (mm)

W - Width of Forcer (mm)

  • 56
  • 86
  • 116
  • 123.5

Item #

Winding

Continuous Force [N]

Continuous Current [Arms]

Mass of Forcer [kg]

L - Length of Forcer

W - Width of Forcer

Sort by
N/A Low Back EMF N/A 1579 N/A 22.3 N/A 10.5 N/A 538 mm N/A 123.5 mm
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2