Linear Motors, LMC Series
Linear Motors
- The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve.
- Three-phase
- Small inertia, high acceleration
- Low installation height
- No cogging
- No attraction between force
- Same movement axis can use with multiple
- Continuous Force Range from 12N to 1003N
- Peak Force range of 48N to 4012N
For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.
Clear
Filter
Type
Continuous Force [N]
Continuous Current [Arms]
Maximum Winding Temperature [ºC]
- 100
- 120
Lf - Length of Forcer (mm)
h - Height of Forcer (mm)
Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Maximum Winding Temperature [ºC] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMC-EFE3 | Continuous Force [N] N/A 150 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 600 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.90 | Lf - Length of Forcer N/A 181 mm |
LMCC6 | Continuous Force [N] N/A 147 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 586 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.63 | Lf - Length of Forcer N/A 194 mm |
LMCB6 | Continuous Force [N] N/A 109 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 436 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.58 | Lf - Length of Forcer N/A 194 mm |
LMCA6 | Continuous Force [N] N/A 62 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 248 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.45 | Lf - Length of Forcer N/A 194 mm |
LMCA7 | Continuous Force [N] N/A 72 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 289 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.72 | Lf - Length of Forcer N/A 223 mm |
LMCB7 | Continuous Force [N] N/A 128 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 512 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.68 | Lf - Length of Forcer N/A 226 mm |
LMCC7 | Continuous Force [N] N/A 171 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 684 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.74 | Lf - Length of Forcer N/A 226 mm |
LMC-EFE4 | Continuous Force [N] N/A 200 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 800 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 1.20 | Lf - Length of Forcer N/A 241 mm |
LMC-EFF4 | Continuous Force [N] N/A 309 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 1234 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 2.7 | Lf - Length of Forcer N/A 241 mm |
LMC-EFC4 | Continuous Force [N] N/A 150 | Continuous Current [Arms] N/A 3.4 | Peak Force (1s) [N] N/A 600 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.96 | Lf - Length of Forcer N/A 241 mm |
LMCC8 | Continuous Force [N] N/A 195 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 780 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.76 | Lf - Length of Forcer N/A 258 mm |
LMCB8 | Continuous Force [N] N/A 145 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 580 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.72 | Lf - Length of Forcer N/A 258 mm |
LMCA8 | Continuous Force [N] N/A 83 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 331 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.88 | Lf - Length of Forcer N/A 258 mm |
LMCD4 | Continuous Force [N] N/A 131 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 524 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.88 | Lf - Length of Forcer N/A 260 mm |
LMCE4 | Continuous Force [N] N/A 184 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 736 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.23 | Lf - Length of Forcer N/A 260 mm |
LMCF4 | Continuous Force [N] N/A 228 | Continuous Current [Arms] N/A 3.8 | Peak Force (1s) [N] N/A 912 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 2.50 | Lf - Length of Forcer N/A 260 mm |
LMC-EFF5 | Continuous Force [N] N/A 386 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 1543 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 3.3 | Lf - Length of Forcer N/A 301 mm |
LMC-EFE5 | Continuous Force [N] N/A 250 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 1000 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 1.50 | Lf - Length of Forcer N/A 301 mm |
LMCCA | Continuous Force [N] N/A 244 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 977 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.06 | Lf - Length of Forcer N/A 322 mm |
LMCAA | Continuous Force [N] N/A 96 | Continuous Current [Arms] N/A 1.8 | Peak Force (1s) [N] N/A 386 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.74 | Lf - Length of Forcer N/A 322 mm |
LMCBA | Continuous Force [N] N/A 181 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 724 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.88 | Lf - Length of Forcer N/A 322 mm |
LMC-EFE6 | Continuous Force [N] N/A 300 | Continuous Current [Arms] N/A 5.4 | Peak Force (1s) [N] N/A 1200 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 1.80 | Lf - Length of Forcer N/A 361 mm |
LMC-EFF6 | Continuous Force [N] N/A 463 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 1852 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 4.0 | Lf - Length of Forcer N/A 361 mm |
LMCF6 | Continuous Force [N] N/A 342 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 1368 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 3.75 | Lf - Length of Forcer N/A 380 mm |
LMCE6 | Continuous Force [N] N/A 276 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 1104 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.84 | Lf - Length of Forcer N/A 380 mm |