Linear Motors, LMC Series
Linear Motors
- The HIWIN LMC coreless U-shaped linear motor has no cogging, low velocity ripple and excellent dynamic characteristics. With no attraction between forcers and stators and a very low-profile structure, the motor can be applied to the installation platform without deformation and has a light load demand for continuous movement curve.
- Three-phase
- Small inertia, high acceleration
- Low installation height
- No cogging
- No attraction between force
- Same movement axis can use with multiple
- Continuous Force Range from 12N to 1003N
- Peak Force range of 48N to 4012N
For example: high speed,light-load automation equipment,dust-free environment automation equipment, flat panel equipment, optical detection equipment, scanning electron microscope equipment, semiconductor equipment.
Clear
Filter
Type
Continuous Force [N]
Continuous Current [Arms]
Maximum Winding Temperature [ºC]
- 100
- 120
Lf - Length of Forcer (mm)
h - Height of Forcer (mm)
Item # |
Continuous Force [N] |
Continuous Current [Arms] |
Peak Force (1s) [N] |
Maximum Winding Temperature [ºC] |
Mass of Forcer [kg] |
Lf - Length of Forcer |
---|---|---|---|---|---|---|
LMCC6 | Continuous Force [N] N/A 147 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 586 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.63 | Lf - Length of Forcer N/A 194 mm |
LMCC7 | Continuous Force [N] N/A 171 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 684 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.74 | Lf - Length of Forcer N/A 226 mm |
LMCC8 | Continuous Force [N] N/A 195 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 780 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.76 | Lf - Length of Forcer N/A 258 mm |
LMCCA | Continuous Force [N] N/A 244 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 977 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.06 | Lf - Length of Forcer N/A 322 mm |
LMCCC | Continuous Force [N] N/A 293 | Continuous Current [Arms] N/A 2.0 | Peak Force (1s) [N] N/A 1173 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.27 | Lf - Length of Forcer N/A 386 mm |
LMCD4 | Continuous Force [N] N/A 131 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 524 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 0.88 | Lf - Length of Forcer N/A 260 mm |
LMCD6 | Continuous Force [N] N/A 197 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 788 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.32 | Lf - Length of Forcer N/A 380 mm |
LMCD8 | Continuous Force [N] N/A 262 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 1048 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.76 | Lf - Length of Forcer N/A 500 mm |
LMCDA | Continuous Force [N] N/A 328 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 1312 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 2.20 | Lf - Length of Forcer N/A 620 mm |
LMCE4 | Continuous Force [N] N/A 184 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 736 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.23 | Lf - Length of Forcer N/A 260 mm |
LMCE6 | Continuous Force [N] N/A 276 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 1104 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 1.84 | Lf - Length of Forcer N/A 380 mm |
LMCE8 | Continuous Force [N] N/A 368 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 1472 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 2.46 | Lf - Length of Forcer N/A 500 mm |
LMCEA | Continuous Force [N] N/A 460 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 1840 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 3.08 | Lf - Length of Forcer N/A 620 mm |
LMCEC | Continuous Force [N] N/A 552 | Continuous Current [Arms] N/A 3.25 | Peak Force (1s) [N] N/A 2208 | Maximum Winding Temperature [ºC] N/A 100 | Mass of Forcer [kg] N/A 3.70 | Lf - Length of Forcer N/A 740 mm |
LMC-EFC1 | Continuous Force [N] N/A 38 | Continuous Current [Arms] N/A 3.4 | Peak Force (1s) [N] N/A 150 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.24 | Lf - Length of Forcer N/A 61 mm |
LMC-EFC2 | Continuous Force [N] N/A 75 | Continuous Current [Arms] N/A 3.4 | Peak Force (1s) [N] N/A 300 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.48 | Lf - Length of Forcer N/A 121 mm |
LMC-EFC3 | Continuous Force [N] N/A 113 | Continuous Current [Arms] N/A 3.4 | Peak Force (1s) [N] N/A 450 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.72 | Lf - Length of Forcer N/A 181 mm |
LMC-EFC4 | Continuous Force [N] N/A 150 | Continuous Current [Arms] N/A 3.4 | Peak Force (1s) [N] N/A 600 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.96 | Lf - Length of Forcer N/A 241 mm |
LMC-EFE1 | Continuous Force [N] N/A 50 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 200 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.30 | Lf - Length of Forcer N/A 61 mm |
LMC-EFE2 | Continuous Force [N] N/A 100 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 400 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.60 | Lf - Length of Forcer N/A 121 mm |
LMC-EFE3 | Continuous Force [N] N/A 150 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 600 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.90 | Lf - Length of Forcer N/A 181 mm |
LMC-EFE4 | Continuous Force [N] N/A 200 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 800 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 1.20 | Lf - Length of Forcer N/A 241 mm |
LMC-EFE5 | Continuous Force [N] N/A 250 | Continuous Current [Arms] N/A 2.7 | Peak Force (1s) [N] N/A 1000 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 1.50 | Lf - Length of Forcer N/A 301 mm |
LMC-EFE6 | Continuous Force [N] N/A 300 | Continuous Current [Arms] N/A 5.4 | Peak Force (1s) [N] N/A 1200 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 1.80 | Lf - Length of Forcer N/A 361 mm |
LMC-EFF1 | Continuous Force [N] N/A 77 | Continuous Current [Arms] N/A 5.7 | Peak Force (1s) [N] N/A 309 | Maximum Winding Temperature [ºC] N/A 120 | Mass of Forcer [kg] N/A 0.7 | Lf - Length of Forcer N/A 61 mm |