High precision and high flexibility SCARA robot is widely used in various automation field. It can be easily integrated with peripheral control units and combined with linear modules, vision systems, end effectors etc. In addition to stand alone operations, it can also be used in a system workstations, and can easily adapt to changes in the production line to enhance quality and efficiency.
Applications include material handling, arranging, packaging, assembly, dispensing, component insertion, inspection and more.
Item # |
Covered |
Rated Payload |
Maximum Payload |
Max. Working Radius |
Protection Rating |
Weight |
---|---|---|---|---|---|---|
![]() | ||||||
RS405-400-200-LU | Covered N/A No | Rated Payload N/A 2 kg | Maximum Payload N/A 5 kg | Max. Working Radius N/A 400 mm | Protection Rating N/A IP20 | Weight N/A 23 kg |
RS405-400-400-LU | Covered N/A No | Rated Payload N/A 2 kg | Maximum Payload N/A 5 kg | Max. Working Radius N/A 400 mm | Protection Rating N/A IP20 | Weight N/A 23 kg |
RS405-500-200-LU | Covered N/A No | Rated Payload N/A 2 kg | Maximum Payload N/A 5 kg | Max. Working Radius N/A 500 mm | Protection Rating N/A IP20 | Weight N/A 23 kg |
RS405-500-400-LU | Covered N/A No | Rated Payload N/A 2 kg | Maximum Payload N/A 5 kg | Max. Working Radius N/A 500 mm | Protection Rating N/A IP20 | Weight N/A 23 kg |
RS410-600-200-LU | Covered N/A No | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 600 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-600-400-LU | Covered N/A No | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 600 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-700-200-LU | Covered N/A No | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 700 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-700-400-LU | Covered N/A No | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 700 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-800-200-LU | Covered N/A No | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 800 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-800-400-LU | Covered N/A No | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 800 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS405-400-20P-LU | Covered N/A Yes | Rated Payload N/A 2 kg | Maximum Payload N/A 5 kg | Max. Working Radius N/A 400 mm | Protection Rating N/A IP20 | Weight N/A 23 kg |
RS405-400-40P-LU | Covered N/A Yes | Rated Payload N/A 2 kg | Maximum Payload N/A 5 kg | Max. Working Radius N/A 400 mm | Protection Rating N/A IP20 | Weight N/A 23 kg |
RS405-500-20P-LU | Covered N/A Yes | Rated Payload N/A 2 kg | Maximum Payload N/A 5 kg | Max. Working Radius N/A 500 mm | Protection Rating N/A IP20 | Weight N/A 23 kg |
RS405-500-40P-LU | Covered N/A Yes | Rated Payload N/A 2 kg | Maximum Payload N/A 5 kg | Max. Working Radius N/A 500 mm | Protection Rating N/A IP20 | Weight N/A 23 kg |
RS410-600-20P-LU | Covered N/A Yes | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 600 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-600-40P-LU | Covered N/A Yes | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 600 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-700-20P-LU | Covered N/A Yes | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 700 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-700-40P-LU | Covered N/A Yes | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 700 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-800-20P-LU | Covered N/A Yes | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 800 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |
RS410-800-40P-LU | Covered N/A Yes | Rated Payload N/A 5 kg | Maximum Payload N/A 10 kg | Max. Working Radius N/A 800 mm | Protection Rating N/A IP20 | Weight N/A 32 kg |