Clear
Filter
Shaft Outside Diameter (mm)
Outside Diameter (mm)
L3 (mm)
Static Load (kgf)
Dynamic Load (kgf)
Item # |
Shaft Outside Diameter |
Outside Diameter |
L3 |
Static Load |
Dynamic Load |
---|---|---|---|---|---|
2R15-10U2-DFSH-239-321-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 321 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-20S2-DFSH-236-321-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 321 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R16-16S2-DFSH-234-321-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 57 mm | L3 N/A 321 mm | Static Load N/A 1140 kgf2280 kgf | Dynamic Load N/A 670 kgf1060 kgf |
2R16-16S2-DFSH-284-371-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 57 mm | L3 N/A 371 mm | Static Load N/A 1140 kgf2280 kgf | Dynamic Load N/A 670 kgf1060 kgf |
2R15-20S2-DFSH-286-371-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 371 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R15-10U2-DFSH-289-371-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 371 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-10U2-DFSH-339-421-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 421 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-20S2-DFSH-336-421-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 421 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R16-16S2-DFSH-334-421-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 57 mm | L3 N/A 421 mm | Static Load N/A 1140 kgf2280 kgf | Dynamic Load N/A 670 kgf1060 kgf |
2R16-16S2-DFSH-384-471-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 57 mm | L3 N/A 471 mm | Static Load N/A 1140 kgf2280 kgf | Dynamic Load N/A 670 kgf1060 kgf |
2R15-20S2-DFSH-386-471-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 471 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R15-10U2-DFSH-389-471-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 471 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R20-20S2-DFSH-410-520-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 520 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R16-16S2-DFSH-434-521-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 57 mm | L3 N/A 521 mm | Static Load N/A 1140 kgf2280 kgf | Dynamic Load N/A 670 kgf1060 kgf |
2R15-10U2-DFSH-439-521-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 521 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-20S2-DFSH-436-521-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 521 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R15-20S2-DFSH-486-571-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 571 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R15-10U2-DFSH-489-571-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 571 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R16-16S2-DFSH-484-571-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 57 mm | L3 N/A 571 mm | Static Load N/A 1140 kgf2280 kgf | Dynamic Load N/A 670 kgf1060 kgf |
2R20-20S2-DFSH-510-620-0.018 | Shaft Outside Diameter N/A 20 mm | Outside Diameter N/A 74 mm | L3 N/A 620 mm | Static Load N/A 1430 kgf2860 kgf | Dynamic Load N/A 740 kgf1180 kgf |
2R16-16S2-DFSH-534-621-0.018 | Shaft Outside Diameter N/A 16 mm | Outside Diameter N/A 57 mm | L3 N/A 621 mm | Static Load N/A 1140 kgf2280 kgf | Dynamic Load N/A 670 kgf1060 kgf |
2R15-10U2-DFSH-539-621-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 621 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |
2R15-20S2-DFSH-536-621-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 621 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R15-20S2-DFSH-586-671-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 671 mm | Static Load N/A 1030 kgf2070 kgf | Dynamic Load N/A 620 kgf990 kgf |
2R15-10U2-DFSH-589-671-0.018 | Shaft Outside Diameter N/A 15 mm | Outside Diameter N/A 57 mm | L3 N/A 671 mm | Static Load N/A 1590 kgf3190 kgf | Dynamic Load N/A 940 kgf1490 kgf |