Ballscrews for Heavy-Load Drive
Heavy Load Drive
Application:
-
High-load ball screw can be used for application on
injection molding machines, die casting machines,
general presses, power cylinders, robot ...
-
1. Heavy Load:
-
A. 2~3 times load capacity than general standard
series.
-
B. High axial load and acceleration.
-
C. Special lubrication design for short stroke.
-
2. Accuracy:
-
JIS C7
-
3. High Speed Operation and High Life:
-
Enforced ball circulation systems for high speed
condition and achieve long service life.
-
4. Option:
- Design in HIWIN Self-lubricant E2 Series.
Item # |
Nominal Diameter |
Nut Diameter |
Lead |
Circuits |
Dynamic Load |
Static Load |
---|---|---|---|---|---|---|
40-10B3 | Nominal Diameter N/A 40 mm | Nut Diameter N/A 66 mm | Lead N/A 10 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 14150 kgf138 kN | Static Load N/A 44530 kgf436 kN |
45-10B3 | Nominal Diameter N/A 45 mm | Nut Diameter N/A 70 mm | Lead N/A 10 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 14840 kgf145 kN | Static Load N/A 49820 kgf488 kN |
50-10B3 | Nominal Diameter N/A 50 mm | Nut Diameter N/A 75 mm | Lead N/A 10 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 15470 kgf151 kN | Static Load N/A 55090 kgf539 kN |
55-10B3 | Nominal Diameter N/A 55 mm | Nut Diameter N/A 80 mm | Lead N/A 10 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 16050 kgf157 kN | Static Load N/A 60360 kgf591 kN |
45-12B3 | Nominal Diameter N/A 45 mm | Nut Diameter N/A 72 mm | Lead N/A 12 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 17050 kgf167 kN | Static Load N/A 55000 kgf539 kN |
50-12B3 | Nominal Diameter N/A 50 mm | Nut Diameter N/A 77 mm | Lead N/A 12 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 17930 kgf175 kN | Static Load N/A 61480 kgf602 kN |
55-12B3 | Nominal Diameter N/A 55 mm | Nut Diameter N/A 82 mm | Lead N/A 12 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 18740 kgf183 kN | Static Load N/A 67960 kgf666 kN |
63-12B3 | Nominal Diameter N/A 63 mm | Nut Diameter N/A 92 mm | Lead N/A 12 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 19790 kgf193 kN | Static Load N/A 77710 kgf761 kN |
80-14B3 | Nominal Diameter N/A 80 mm | Nut Diameter N/A 116 mm | Lead N/A 14 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 28550 kgf279 kN | Static Load N/A 121130 kgf1187 kN |
50-16B3 | Nominal Diameter N/A 50 mm | Nut Diameter N/A 95 mm | Lead N/A 16 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 33680 kgf330 kN | Static Load N/A 99140 kgf971 kN |
55-16B3 | Nominal Diameter N/A 55 mm | Nut Diameter N/A 99 mm | Lead N/A 16 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 35040 kgf343 kN | Static Load N/A 107620 kgf1054 kN |
63-16B3 | Nominal Diameter N/A 63 mm | Nut Diameter N/A 105 mm | Lead N/A 16 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 37610 kgf368 kN | Static Load N/A 124230 kgf1217 kN |
63-16C3 | Nominal Diameter N/A 63 mm | Nut Diameter N/A 105 mm | Lead N/A 16 mm | Circuits N/A 3.5x3 | Dynamic Load N/A 50230 kgf492 kN | Static Load N/A 173920 kgf1704 kN |
80-16B3 | Nominal Diameter N/A 80 mm | Nut Diameter N/A 120 mm | Lead N/A 16 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 41820 kgf409 kN | Static Load N/A 157530 kgf1543 kN |
100-16B3 | Nominal Diameter N/A 100 mm | Nut Diameter N/A 145 mm | Lead N/A 16 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 46230 kgf453 kN | Static Load N/A 198970 kgf1949 kN |
63-20B3 | Nominal Diameter N/A 63 mm | Nut Diameter N/A 117 mm | Lead N/A 20 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 50290 kgf492 kN | Static Load N/A 155020 kgf1519 kN |
80-20B3 | Nominal Diameter N/A 80 mm | Nut Diameter N/A 130 mm | Lead N/A 20 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 56060 kgf549 kN | Static Load N/A 194320 kgf1904 kN |
80-20C3 | Nominal Diameter N/A 80 mm | Nut Diameter N/A 130 mm | Lead N/A 20 mm | Circuits N/A 3.5x3 | Dynamic Load N/A 74870 kgf733 kN | Static Load N/A 272050 kgf2666 kN |
100-20C3 | Nominal Diameter N/A 100 mm | Nut Diameter N/A 145 mm | Lead N/A 20 mm | Circuits N/A 3.5x3 | Dynamic Load N/A 83460 kgf817 kN | Static Load N/A 344600 kgf3377 kN |
80-25B3 | Nominal Diameter N/A 80 mm | Nut Diameter N/A 145 mm | Lead N/A 25 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 72920 kgf714 kN | Static Load N/A 241490 kgf2366 kN |
100-25B3 | Nominal Diameter N/A 100 mm | Nut Diameter N/A 159 mm | Lead N/A 25 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 80480 kgf788 kN | Static Load N/A 298050 kgf2920 kN |
100-25C3 | Nominal Diameter N/A 100 mm | Nut Diameter N/A 159 mm | Lead N/A 25 mm | Circuits N/A 3.5x3 | Dynamic Load N/A 107490 kgf1053 kN | Static Load N/A 417280 kgf4089 kN |
120-25B3 | Nominal Diameter N/A 120 mm | Nut Diameter N/A 173 mm | Lead N/A 25 mm | Circuits N/A 2.5x3 | Dynamic Load N/A 86740 kgf850 kN | Static Load N/A 354400 kgf3473 kN |
120-25C3 | Nominal Diameter N/A 120 mm | Nut Diameter N/A 173 mm | Lead N/A 25 mm | Circuits N/A 3.5x3 | Dynamic Load N/A 115850 kgf1135 kN | Static Load N/A 496160 kgf4862 kN |