Datorker® Strain Wave Gearing Systems-DSCPO (formerly WUTPO)
Datorker® Strain Wave Gearing Systems
- Assembled and Lubricated
- Cup Type Flex Spline
- Flange Type Circular Spline
- Crossed Roller Bearing Included
Item # |
Old Part Number |
Reduction Ratio |
Length |
Width |
Rated Torque at Input |
Peak Torque at start/stop |
Instantaeous Permissible
|
---|---|---|---|---|---|---|---|
DSC-14-100-PO | Old Part Number N/A WUT-S-14-100-PO | Reduction Ratio N/A 100 | Length N/A 41 mm | Width N/A 73 mm | Rated Torque at Input N/A 0.8 kgf·m7.8 N·m | Peak Torque at start/stop N/A 2.9 kgf·m28 N·m |
Instantaeous Permissible Max. Torque N/A 5.5 kgf·m54 N·m |
DSC-14-50-PO | Old Part Number N/A WUT-S-14-50-PO | Reduction Ratio N/A 50 | Length N/A 41 mm | Width N/A 73 mm | Rated Torque at Input N/A 0.55 kgf·m5.4 N·m | Peak Torque at start/stop N/A 1.8 kgf·m18 N·m |
Instantaeous Permissible Max. Torque N/A 3.6 kgf·m35 N·m |
DSC-14-80-PO | Old Part Number N/A WUT-S-14-80-PO | Reduction Ratio N/A 80 | Length N/A 41 mm | Width N/A 73 mm | Rated Torque at Input N/A 0.8 kgf·m7.8 N·m | Peak Torque at start/stop N/A 2.4 kgf·m23 N·m |
Instantaeous Permissible Max. Torque N/A 4.8 kgf·m47 N·m |
DSC-17-100-PO | Old Part Number N/A WUT-S-17-100-PO | Reduction Ratio N/A 100 | Length N/A 45 mm | Width N/A 79 mm | Rated Torque at Input N/A 2.4 kgf·m24 N·m | Peak Torque at start/stop N/A 5.5 kgf·m54 N·m |
Instantaeous Permissible Max. Torque N/A 11 kgf·m108 N·m |
DSC-17-120-PO | Old Part Number N/A WUT-S-17-120-PO | Reduction Ratio N/A 120 | Length N/A 45 mm | Width N/A 79 mm | Rated Torque at Input N/A 2.4 kgf·m24 N·m | Peak Torque at start/stop N/A 5.5 kgf·m54 N·m |
Instantaeous Permissible Max. Torque N/A 8.8 kgf·m86 N·m |
DSC-17-50-PO | Old Part Number N/A WUT-S-17-50-PO | Reduction Ratio N/A 50 | Length N/A 45 mm | Width N/A 79 mm | Rated Torque at Input N/A 1.6 kgf·m16 N·m | Peak Torque at start/stop N/A 3.5 kgf·m34 N·m |
Instantaeous Permissible Max. Torque N/A 7.1 kgf·m70 N·m |
DSC-17-80-PO | Old Part Number N/A WUT-S-17-80-PO | Reduction Ratio N/A 80 | Length N/A 45 mm | Width N/A 79 mm | Rated Torque at Input N/A 2.2 kgf·m22 N·m | Peak Torque at start/stop N/A 4.4 kgf·m43 N·m |
Instantaeous Permissible Max. Torque N/A 8.9 kgf·m87 N·m |
DSC-20-100-PO | Old Part Number N/A WUT-S-20-100-PO | Reduction Ratio N/A 100 | Length N/A 45.5 mm | Width N/A 93 mm | Rated Torque at Input N/A 4.1 kgf·m40 N·m | Peak Torque at start/stop N/A 8.4 kgf·m82 N·m |
Instantaeous Permissible Max. Torque N/A 15 kgf·m147 N·m |
DSC-20-120-PO | Old Part Number N/A WUT-S-20-120-PO | Reduction Ratio N/A 120 | Length N/A 45.5 mm | Width N/A 93 mm | Rated Torque at Input N/A 4.1 kgf·m40 N·m | Peak Torque at start/stop N/A 8.9 kgf·m87 N·m |
Instantaeous Permissible Max. Torque N/A 15 kgf·m147 N·m |
DSC-20-50-PO | Old Part Number N/A WUT-S-20-50-PO | Reduction Ratio N/A 50 | Length N/A 45.5 mm | Width N/A 93 mm | Rated Torque at Input N/A 2.5 kgf·m25 N·m | Peak Torque at start/stop N/A 5.7 kgf·m56 N·m |
Instantaeous Permissible Max. Torque N/A 10 kgf·m98 N·m |
DSC-20-80-PO | Old Part Number N/A WUT-S-20-80-PO | Reduction Ratio N/A 80 | Length N/A 45.5 mm | Width N/A 93 mm | Rated Torque at Input N/A 3.5 kgf·m34 N·m | Peak Torque at start/stop N/A 7.5 kgf·m74 N·m |
Instantaeous Permissible Max. Torque N/A 13 kgf·m127 N·m |
DSC-25-100-PO | Old Part Number N/A WUT-S-25-100-PO | Reduction Ratio N/A 100 | Length N/A 52 mm | Width N/A 107 mm | Rated Torque at Input N/A 6.8 kgf·m67 N·m | Peak Torque at start/stop N/A 16 kgf·m157 N·m |
Instantaeous Permissible Max. Torque N/A 29 kgf·m284 N·m |
DSC-25-120-PO | Old Part Number N/A WUT-S-25-120-PO | Reduction Ratio N/A 120 | Length N/A 52 mm | Width N/A 107 mm | Rated Torque at Input N/A 6.8 kgf·m67 N·m | Peak Torque at start/stop N/A 17 kgf·m167 N·m |
Instantaeous Permissible Max. Torque N/A 31 kgf·m304 N·m |
DSC-25-50-PO | Old Part Number N/A WUT-S-25-50-PO | Reduction Ratio N/A 50 | Length N/A 52 mm | Width N/A 107 mm | Rated Torque at Input N/A 4 kgf·m39 N·m | Peak Torque at start/stop N/A 10 kgf·m98 N·m |
Instantaeous Permissible Max. Torque N/A 19 kgf·m186 N·m |
DSC-25-80-PO | Old Part Number N/A WUT-S-25-80-PO | Reduction Ratio N/A 80 | Length N/A 52 mm | Width N/A 107 mm | Rated Torque at Input N/A 6.4 kgf·m63 N·m | Peak Torque at start/stop N/A 14 kgf·m137 N·m |
Instantaeous Permissible Max. Torque N/A 26 kgf·m255 N·m |
DSC-32-100-PO | Old Part Number N/A WUT-S-32-100-PO | Reduction Ratio N/A 100 | Length N/A 62 mm | Width N/A 138 mm | Rated Torque at Input N/A 14 kgf·m137 N·m | Peak Torque at start/stop N/A 34 kgf·m333 N·m |
Instantaeous Permissible Max. Torque N/A 66 kgf·m647 N·m |
DSC-32-120-PO | Old Part Number N/A WUT-S-32-120-PO | Reduction Ratio N/A 120 | Length N/A 62 mm | Width N/A 138 mm | Rated Torque at Input N/A 14 kgf·m137 N·m | Peak Torque at start/stop N/A 36 kgf·m353 N·m |
Instantaeous Permissible Max. Torque N/A 70 kgf·m686 N·m |
DSC-32-50-PO | Old Part Number N/A WUT-S-32-50-PO | Reduction Ratio N/A 50 | Length N/A 62 mm | Width N/A 138 mm | Rated Torque at Input N/A 7.8 kgf·m76 N·m | Peak Torque at start/stop N/A 22 kgf·m216 N·m |
Instantaeous Permissible Max. Torque N/A 39 kgf·m382 N·m |
DSC-32-80-PO | Old Part Number N/A WUT-S-32-80-PO | Reduction Ratio N/A 80 | Length N/A 62 mm | Width N/A 138 mm | Rated Torque at Input N/A 12 kgf·m118 N·m | Peak Torque at start/stop N/A 31 kgf·m304 N·m |
Instantaeous Permissible Max. Torque N/A 58 kgf·m568 N·m |