Hiwin Worldwide
Split outer ring with mounting holes (CRBD): Consists of an inner ring and two outer semi-rings with mounting holes. The mounting holes allow the crossed roller bearing to be fixed directly, and it is suitable for rotating the inner ring.
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
CRBD02012ANN N/A 20 mm N/A 70 mm N/A 12 mm N/A 3 mm N/A 8.26 kN N/A 9.16 kN
CRBD02012AWW N/A 20 mm N/A 70 mm N/A 12 mm N/A 3 mm N/A 8.26 kN N/A 9.16 kN
CRBD03515AWW N/A 35 mm N/A 95 mm N/A 15 mm N/A 3 mm N/A 18.9 kN N/A 23.4 kN
CRBD03515ANN N/A 35 mm N/A 95 mm N/A 15 mm N/A 3 mm N/A 18.9 kN N/A 23.4 kN
CRBD05515ANN N/A 55 mm N/A 120 mm N/A 15 mm N/A 3 mm N/A 21.7 kN N/A 30.6 kN
CRBD05515AWW N/A 55 mm N/A 120 mm N/A 15 mm N/A 3 mm N/A 21.7 kN N/A 30.6 kN
CRBD08022AWW N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBD08022ANN N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBD08022BNN N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBD08022BWW N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBD08022CNN N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBD08022CWW N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBD09025CWW N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBD09025CNN N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBD09025BWW N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBD09025BNN N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBD09025ANN N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBD09025AWW N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBD11528AWW N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBD11528ANN N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBD11528BNN N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBD11528BWW N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBD11528CNN N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBD11528CWW N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBD16035CWW N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2