Split outer ring with mounting holes CRBD
Crossed Roller Bearings
Split outer ring with mounting holes (CRBD): Consists of an inner ring and two outer semi-rings with mounting holes. The mounting holes allow the crossed roller bearing to be fixed directly, and it is suitable for rotating the inner ring.
1 2
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
- 3
- 6
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBD03515AWW | Inner Diameter N/A 35 mm | Outside Diameter N/A 95 mm | Width N/A 15 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBD05515ANN | Inner Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Width N/A 15 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBD03515ANN | Inner Diameter N/A 35 mm | Outside Diameter N/A 95 mm | Width N/A 15 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBD02012AWW | Inner Diameter N/A 20 mm | Outside Diameter N/A 70 mm | Width N/A 12 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 8.26 kN | Static Load Rating N/A 9.16 kN |
CRBD02012ANN | Inner Diameter N/A 20 mm | Outside Diameter N/A 70 mm | Width N/A 12 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 8.26 kN | Static Load Rating N/A 9.16 kN |
1 2