Split outer ring with mounting holes (CRBD): Consists of an inner ring and two outer semi-rings with mounting holes. The mounting holes allow the crossed roller bearing to be fixed directly, and it is suitable for rotating the inner ring.
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Inner Diameter (mm)

Outside Diameter (mm)

Width (mm)

Oil Holes (mm)

  • 3
  • 6

Dynamic Load Rating (kN)

Static Load Rating (kN)

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2