Split outer ring type CRBA
Crossed Roller Bearings
Split outer ring type (CRBA): Consists of an inner ring and two outer semi-rings, which is suitable for rotating the inner ring.
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBA18025NN | Inner Diameter N/A 180 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 79.6 kN | Static Load Rating N/A 154.8 kN |
CRBA18025WW | Inner Diameter N/A 180 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 79.6 kN | Static Load Rating N/A 154.8 kN |
CRBA19025NN | Inner Diameter N/A 190 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 54.5 kN | Static Load Rating N/A 113.6 kN |
CRBA19025WW | Inner Diameter N/A 190 mm | Outside Diameter N/A 240 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 54.5 kN | Static Load Rating N/A 113.6 kN |
CRBA20025NN | Inner Diameter N/A 200 mm | Outside Diameter N/A 260 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 82.3 kN | Static Load Rating N/A 166.4 kN |
CRBA20025WW | Inner Diameter N/A 200 mm | Outside Diameter N/A 260 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 82.3 kN | Static Load Rating N/A 166.4 kN |
CRBA20030NN | Inner Diameter N/A 200 mm | Outside Diameter N/A 280 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 122.9 kN | Static Load Rating N/A 242 kN |
CRBA20030WW | Inner Diameter N/A 200 mm | Outside Diameter N/A 280 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 122.9 kN | Static Load Rating N/A 242 kN |
CRBA20035NN | Inner Diameter N/A 200 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 155.9 kN | Static Load Rating N/A 277.4 kN |
CRBA20035WW | Inner Diameter N/A 200 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 155.9 kN | Static Load Rating N/A 277.4 kN |
CRBA22025NN | Inner Diameter N/A 220 mm | Outside Diameter N/A 280 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 86.3 kN | Static Load Rating N/A 183.5 kN |
CRBA22025WW | Inner Diameter N/A 220 mm | Outside Diameter N/A 280 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 86.3 kN | Static Load Rating N/A 183.5 kN |
CRBA24025NN | Inner Diameter N/A 240 mm | Outside Diameter N/A 300 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 90.5 kN | Static Load Rating N/A 200.6 kN |
CRBA24025WW | Inner Diameter N/A 240 mm | Outside Diameter N/A 300 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 90.5 kN | Static Load Rating N/A 200.6 kN |
CRBA25025NN | Inner Diameter N/A 250 mm | Outside Diameter N/A 310 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 91.6 kN | Static Load Rating N/A 206.4 kN |
CRBA25025WW | Inner Diameter N/A 250 mm | Outside Diameter N/A 310 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 91.6 kN | Static Load Rating N/A 206.4 kN |
CRBA25030NN | Inner Diameter N/A 250 mm | Outside Diameter N/A 330 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 142 kN | Static Load Rating N/A 286.2 kN |
CRBA25030WW | Inner Diameter N/A 250 mm | Outside Diameter N/A 330 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 142 kN | Static Load Rating N/A 286.2 kN |
CRBA25040NN | Inner Diameter N/A 250 mm | Outside Diameter N/A 355 mm | Width N/A 40 mm | Oil Holes N/A 4 mm | Dynamic Load Rating N/A 207 kN | Static Load Rating N/A 391.8 kN |
CRBA25040WW | Inner Diameter N/A 250 mm | Outside Diameter N/A 355 mm | Width N/A 40 mm | Oil Holes N/A 4 mm | Dynamic Load Rating N/A 207 kN | Static Load Rating N/A 391.8 kN |
CRBA30025NN | Inner Diameter N/A 300 mm | Outside Diameter N/A 360 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 100.6 kN | Static Load Rating N/A 246.5 kN |
CRBA30025WW | Inner Diameter N/A 300 mm | Outside Diameter N/A 360 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 100.6 kN | Static Load Rating N/A 246.5 kN |
CRBA30035NN | Inner Diameter N/A 300 mm | Outside Diameter N/A 395 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 191.6 kN | Static Load Rating N/A 407.8 kN |
CRBA30035WW | Inner Diameter N/A 300 mm | Outside Diameter N/A 395 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 191.6 kN | Static Load Rating N/A 407.8 kN |
CRBA30040NN | Inner Diameter N/A 300 mm | Outside Diameter N/A 405 mm | Width N/A 40 mm | Oil Holes N/A 4 mm | Dynamic Load Rating N/A 227 kN | Static Load Rating N/A 465.8 kN |