Split outer ring type CRBA
Crossed Roller Bearings
Split outer ring type (CRBA): Consists of an inner ring and two outer semi-rings, which is suitable for rotating the inner ring.
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBA02008NN | Inner Diameter N/A 20 mm | Outside Diameter N/A 36 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.1 kN | Static Load Rating N/A 4 kN |
CRBA02008WW | Inner Diameter N/A 20 mm | Outside Diameter N/A 36 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.1 kN | Static Load Rating N/A 4 kN |
CRBA02508NN | Inner Diameter N/A 25 mm | Outside Diameter N/A 41 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.5 kN | Static Load Rating N/A 4.8 kN |
CRBA02508WW | Inner Diameter N/A 25 mm | Outside Diameter N/A 41 mm | Width N/A 8 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 4.5 kN | Static Load Rating N/A 4.8 kN |
CRBA03010NN | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBA03010WW | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBA03510NN | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBA03510WW | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBA04010NN | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBA04010WW | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBA04510NN | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBA04510WW | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBA05013NN | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBA05013WW | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBA06013NN | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBA06013WW | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBA07013NN | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBA07013WW | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBA08013NN | Inner Diameter N/A 80 mm | Outside Diameter N/A 110 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 22.8 kN | Static Load Rating N/A 34.2 kN |
CRBA08013WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 110 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 22.8 kN | Static Load Rating N/A 34.2 kN |
CRBA08016NN | Inner Diameter N/A 80 mm | Outside Diameter N/A 120 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.2 kN | Static Load Rating N/A 44.8 kN |
CRBA08016WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 120 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.2 kN | Static Load Rating N/A 44.8 kN |
CRBA09016NN | Inner Diameter N/A 90 mm | Outside Diameter N/A 130 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.8 kN | Static Load Rating N/A 47.4 kN |
CRBA09016WW | Inner Diameter N/A 90 mm | Outside Diameter N/A 130 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.8 kN | Static Load Rating N/A 47.4 kN |
CRBA09020NN | Inner Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 39.7 kN | Static Load Rating N/A 60.2 kN |